Please wait...action in progress.
Epson® WorkForce Pro WP-4020 Wireless Color Inkjet Printer with Duplex
Images
IMAGES
 »

Epson® WorkForce Pro WP-4020 Wireless Color Inkjet Printer with Duplex

Part Number: C11CB30201
Be the first to write a review

 
List Price:
$154.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $154.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/05/2015.
Learn More
Epson® WorkForce Pro WP-4020 Wireless Color Inkjet Printer with Duplex Epson® WorkForce Pro WP-4020 Wireless Color Inkjet Printer with Duplex
$154.99 In stock
Product description: Fast automatic two-sided printer1 — ideal for busy workgroups 330-sheet paper capacity, includes an 80-sheet rear-feed tray for alternative paper, envelopes, labels and card stock Remarkable durability — up to 20,000 pages duty cycle Professional quality color — print attention-getting marketing materials or presentations that exceed your clients expectations Save up to 50% of your paper supply — built-in automatic two-sided printing Built-in networking — easily connect and share with others in your workgroup via wireless or wired networking
 

Features:

  • Fast automatic two-sided printer1 – ideal for busy workgroups
  • 330-sheet paper capacity, includes an 80-sheet rear-feed tray for alternative paper, envelopes, labels and card stock
  • Remarkable durability – up to 20,000 pages duty cycle
  • Professional quality color – print attention-getting marketing materials or presentations that exceed your clients expectations
  • Save up to 50% of your paper supply – built-in automatic two-sided printing
  • Built-in networking – easily connect and share with others in your workgroup via wireless or wired networking
  • EPSON Connect™ – get instant wireless printing from popular mobile devices; also compatible with Apple® AirPrint™ and Google Cloud Print™
  • 1-Year limited manufacturer warranty

Specifications:

  • Printing Technology: 4-color (CMYK) drop-on-demand MicroPiezo® inkjet technology
  • Maximum Print Resolution: 4800 x 1200 optimized dpi
  • ISO Print Speed: 16 ppm (black), 11 ppm (color)
  • Paper Sizes: 3.5" x 5", 4" x 6", 5" x 7", 8" x 10", 8.5" x 11", A4, B5, A5, A6, half letter, executive, user definable (3.5" – 44" in length)
  • Maximum Paper Size: 8.5" x 44"
  • Input Paper Tray Capacity: 330 sheets plain paper (250 sheets plain paper, 80-sheet rear-feed tray), 10 envelopes
  • Secondary Paper Tray Capacity: 80-sheet rear-feed tray
  • Connectivity interface: Hi-Speed USB 2.0, Wireless Wi-Fi (802.11 b/g/n)4, Wired Ethernet (10/100 Mbps), Network card included, EPSON Connect™ Email Print, Apple® AirPrint™ enabled, Google Cloud Print™ ready
  • Dimensions: 18.1" x 25.7" x 15.1" (W x D x H)
  • Weight: 24 lb

Epson Connect Solutions:

  • Epson Email Print
    Print to anyone with an Epson printer, anywhere in the world from your mobile device or computer. All you need is the email address assigned to the Epson Email Print-enabled printer. Print your emails and attached Microsoft® Office documents, photos and PDFs, whether you're next to the printer or clear across the world.
  • Epson iPrint™App
    Just install this mobile app and you're ready to print web pages, Microsoft® Office documents, photos, and PDFs over your home or small office network. You can even scan and save the file on your device, to send as an email or upload to a cloud service such as Box.net, Dropbox, Evernote® or Google® Docs.
  • Apple® AirPrint™
    AirPrint makes it simple to print your emails, photos, web pages and documents straight from your iPad®, iPhone® or iPod touch®. No software to download, no drivers to install and no cables to connect.
  • Google Cloud Print™
    Google Cloud Print allows you to print on the go from your smart phone or tablet with Gmail or Google Docs account and other supported apps. Plus, print from Chromebooks and the Google Chrome browser without drivers or cables.

Epson® WorkForce Pro WP-4020 Wireless Color Inkjet Printer with Duplex - Write a Review Close  Close