Please wait...action in progress.
Epson® WorkForce WF-3520 Wireless Ethernet All-in-One Color Inkjet Printer
Images
IMAGES
 »

Epson® WorkForce WF-3520 Wireless Ethernet All-in-One Color Inkjet Printer

Part Number: C11CC33201
Be the first to write a review

 
List Price:
$154.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $154.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/01/2014.
Learn More
Epson® WorkForce WF-3520 Wireless Ethernet All-in-One Color Inkjet Printer Epson® WorkForce WF-3520 Wireless Ethernet All-in-One Color Inkjet Printer
$154.99
Product description: Epson® WorkForce WF-3520 Wireless Ethernet All-in-One Color Inkjet Printer
 
    Features:
  • World's Fastest 2-sided print speeds1—1-sided 15 ISO ppm (black) and 9.3 ISO ppm (color); 2-sided 7.4 ISO ppm (black) and 5.4 ISO ppm (color)
  • 250-sheet paper capacity—reload less often
  • Do more—automatic 2-sided printing plus a 30-page, duplex Auto Document Feeder to quickly copy, scan or fax stacks of 1- or 2-sided originals
  • Epson Connect™—print and scan from anywhere—convenient mobile printing from smartphones, tablets and more1; also supports Apple® AirPrint™ and Google™ Cloud Print
  • Easy menu navigation—2.5" LCD and touch panel
  • Versatile paper handling—front tray plus rear feed for envelopes, labels, card stock and specialty media
  • Built-in wireless and Ethernet networking—easily connect to the network and share your all-in-one with others1
  • Print more—Extra High-capacity inks available
  • High-speed faxing in black and color—as fast as 3 sec per page; speed dial storage up to 100 numbers; fax memory up to 180 pages
    Specification:
  • Print Technology: Color Inkjet Technology
  • Max. Black/Color Print Speed: 15 ISO ppm / 9.3 ISO ppm
  • Print Resolution: Up to 5760 x 1440 dpi
  • Borderless Printing: Yes
  • Standard Interface: USB, Wireless (802.11 b/g/n), Ethernet (10/100 Mbps)
  • Paper Handling Size: 3.5" x 5", 4" x 6", 5" x 7", 8" x 10", 8.5" x 11", A4, A6, half letter, executive, user definable (3.5" – 44" in length)
  • Dimensions (W"xD"xH"): 17.7" x 22.0" x 9.6"
  • Weight: 19.8 lbs.
  • 1-year limited manufacturer warranty
    What is in the box:
  • Epson WorkForce WF-3520 All-in-One printer
  • One 126 High-capacity Black Ink cartridge (T126120)
  • One 126 High-capacity Cyan Ink cartridge (T126220)
  • One 126 High-capacity Magenta Ink cartridge (T126320)
  • One 126 High-capacity Yellow Ink cartridge (T126420)
  • Instruction manual
  • CD-ROM containing drivers and bonus software
  • Telephone cord
  • Power cable
  • USB cable not included

1. ISO ppm is based on ISO/IEC 24734. Black and color print speeds are determined in default, letter-size, single-side mode, in accordance with ISO/IEC 24734. Black and color 2-sided print speeds are determined in letter-size, 2-sided mode, in accordance with ISO/IEC 24734. Actual print times will vary based on system configuration, software, and page complexity. See www.epson.com/ printspeed for details, including complete ISO reports.


Epson® WorkForce WF-3520 Wireless Ethernet All-in-One Color Inkjet Printer - Write a Review Close  Close