Please wait...action in progress.
Epson® WorkForce WF-2530 Wireless All-in-One Color Inkjet Printer
Images
IMAGES
 »

Epson® WorkForce WF-2530 Wireless All-in-One Color Inkjet Printer

Part Number: C11CC37201
Be the first to write a review

 
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/16/2014.
Learn More
Epson® WorkForce WF-2530 Wireless All-in-One Color Inkjet Printer Epson® WorkForce WF-2530 Wireless All-in-One Color Inkjet Printer
$99.99 In stock
Product description: Epson® WorkForce WF-2530 Wireless All-in-One Color Inkjet Printer
 
    Features:
  • Fast print speeds—9 ISO ppm (black) and 4.7 ISO ppm (color)
  • Built-in wireless networking—easily connect to the network and share your all-in-one with others1
  • Epson Connect™ – print and scan from anywhere—convenient mobile printing from smartphones, tablets and more1; also supports Apple® AirPrint™ and Google™ Cloud Print
  • Do more—30-page Auto Document Feeder to quickly copy, scan or fax stacks of originals
  • Convenience—the included OCR software also allows you to scan and save documents as text-searchable, editable PDF
  • High-speed faxing in black and color—as fast as 3 sec per page; speed dial storage up to 60 numbers; fax memory up to 180 pages
  • PC-Fax—fax documents directly to / from your computer
    Specification:
  • Print Technology: Color Inkjet Technology
  • Max. Black/Color Print Speed: 9.0 ISO ppm / 4.7 ISO ppm
  • Print Resolution: Up to 5760 x 1440 dpi
  • Borderless Printing: Yes
  • Standard Interface: USB, Wireless (802.11 b/g/n)
  • Paper Handling Size: 3.5" x 5", 4" x 6", 5" x 7", 8" x 10", 8.5" x 11", 8.5" x 14", A4, A5, A6, B5, half letter, executive, user definable (3.5" – 44" in length)
  • Dimensions (W"xD"xH"): 15.4” x 21.3” x 11.5”
  • Weight: 12.8 lbs.
  • 1-year limited manufacturer warranty
    What is in the box:
  • Epson WorkForce WF-2530 All-in-One printer
  • One 200 Standard-capacity Black Ink cartridge (T200120)
  • One 200 Standard-capacity Cyan Ink cartridge (T200220)
  • One 200 Standard-capacity Magenta Ink cartridge (T200320)
  • One 200 Standard-capacity Yellow Ink cartridge (T200420)
  • Instruction manual
  • CD-ROM containing drivers and bonus software1
  • Power cord
  • Telephone cord
  • USB cable not included

1. ISO ppm is based on ISO/IEC 24734. Black and color print speeds are determined in default, letter-size, single-side mode, in accordance with ISO/IEC 24734. Actual print times will vary based on system configuration, software, and page complexity. See www.epson.com/printspeed for details, including complete ISO reports.


Epson® WorkForce WF-2530 Wireless All-in-One Color Inkjet Printer - Write a Review Close  Close