Please wait...action in progress.
Brother® DCP-7060D Monochrome B/W Multi-Function Laser Copier with Duplex
Images
IMAGES
 »

Brother® DCP-7060D Monochrome B/W Multi-Function Laser Copier with Duplex

Part Number: DCP-7060D
Be the first to write a review

 
List Price:
$170.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $170.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/22/2014.
Learn More
Brother® DCP-7060D Monochrome B/W Multi-Function Laser Copier with Duplex Brother® DCP-7060D Monochrome B/W Multi-Function Laser Copier with Duplex
$170.99 In stock
Product description: Up to 24ppm and produce professional output at up to 2400 x 600 dpi Print professional-looking two-sided documents and booklets using the automatic duplex printing feature No PC required to make copies Flexible paper handling Versatile, high-quality color scanning A manual feed slot and rear paper exit provide a straight-through paper path to ensure that all of your printed materials always look their best Copy both sides of your identification card onto one page, keeping the original card size 1-year limited manufacturer warranty
 

Features:

  • Up to 24ppm and produce professional output at up to 2400 x 600 dpi
  • Print professional-looking two-sided documents and booklets using the automatic duplex printing feature
  • No PC required to make copies
  • Flexible paper handling
  • Versatile, high-quality color scanning
  • A manual feed slot and rear paper exit provide a straight-through paper path to ensure that all of your printed materials always look their best
  • Copy both sides of your identification card onto one page, keeping the original card size
  • 1-year limited manufacturer warranty

Specifications:

  • Print Technology: B/W Laser Technology
  • Max. Black Print Speed: 24ppm Black
  • Print Resolution: Up to 2400 x 600 dpi
  • Duplex Printing Standard: Yes
  • Standard Input Paper Capacity: 250-Sheet Input Capacity
  • Standard Interface: Hi-Speed USB 2.0
  • Printer Driver Compatibility: Windows® / Mac OS®
  • Paper Handling Size: Letter, Legal, Executive, A4, A5, A6, B5, B6, Envelopes, Custom Sizes (3.0-8.5" (w), 4.57-14" (l))
  • Dimensions (W"xD"xH"): 15.9" x 15.7" x 10.6"
  • Weight: 22.3 lbs.

Brother® DCP-7060D Monochrome B/W Multi-Function Laser Copier with Duplex - Write a Review Close  Close