Please wait...action in progress.
Sorry, Brother® DCP-7065DN Networking Monochrome B/W Multi-Function Laser Printer with Duplex is not available for sale through Toshibadirect.com. But...
We can give you details about the Brother® DCP-7065DN Networking Monochrome B/W Multi-Function Laser Printer with Duplex:
Brother DCP-7065DN Networking Monochrome Multi-Function Laser Printer with Duplex
Images
IMAGES
 »

Brother® DCP-7065DN Networking Monochrome B/W Multi-Function Laser Printer with Duplex

Part Number: DCP-7065DN

Questions? Call us at 800-316-0920
Brother® DCP-7065DN Networking Monochrome B/W Multi-Function Laser Printer with Duplex Brother® DCP-7065DN Networking Monochrome B/W Multi-Function Laser Printer with Duplex
Product description: Print, Copy and scan Built-in Ethernet network interface allows for sharing with multiple users on your network or connect locally to a single computer via its USB interface. Easily produce two-sided output. Stand-alone copying. No PC required to make copies. Flexible paper handling. 35-page capacity auto document feeder. Versatile, high-quality color scanning. Time-saving ID copy feature. Copy both sides of your identification card onto one page, keeping the original card size. 1 -year limited manufacturer warranty
 

Features:

  • Print, Copy and scan
  • Built-in Ethernet network interface allows for sharing with multiple users on your network or connect locally to a single computer via its USB interface
  • Easily produce two-sided output
  • Stand-alone copying. No PC required to make copies.
  • Flexible paper handling
  • 35-page capacity auto document feeder
  • Versatile, high-quality color scanning
  • Time-saving ID copy feature. Copy both sides of your identification card onto one page, keeping the original card size
  • 1-year limited manufacturer warranty

Specifications:

  • Print Technology: B/W Laser Technology
  • Max. Black Print Speed: 27ppm Black
  • Print Resolution: Up to 2400 x 600 dpi
  • Standard Input Paper Capacity: 250-Sheet Input Capacity
  • Duplex Printing Capability: Yes
  • Standard Interface(s): Hi-Speed USB 2.0, Ethernet interfaces
  • Printer Driver Compatibility: Windows® / Mac OS®
  • Paper Handling Size: Letter, Legal, Executive, A4, A5, B5
  • Dimensions (W"xD"xH"): 15.9" x 15.7" x 12.4"
  • Weight: 25.1 lbs.

Brother® DCP-7065DN Networking Monochrome B/W Multi-Function Laser Printer with Duplex - Write a Review Close  Close