Please wait...action in progress.
Brother® HL-2230 Monochrome B/W Laser Printer
Images
IMAGES
 »

Brother® HL-2230 Monochrome B/W Laser Printer

Part Number: HL-2230
Be the first to write a review

 
List Price:
$126.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $126.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/22/2014.
Learn More
Brother® HL-2230 Monochrome B/W Laser Printer Brother® HL-2230 Monochrome B/W Laser Printer
$126.99 In stock
Product description: Helps improve your productivity with a print speed of up to 24ppm Professional-looking output with crisp text and excellent graphics Features a small footprint that helps save valuable workspace An adjustable 250-sheet capacity paper tray that handles letter or legal size paper and a manual feed slot for printing envelopes and letterhead A manual feed slot and rear paper exit provide a straight-through paper path to ensure that all of your printed materials always look their best 1-year limited manufacturer warranty
 

Features:

  • Helps improve your productivity with a print speed of up to 24ppm
  • Professional-looking output with crisp text and excellent graphics
  • Features a small footprint that helps save valuable workspace
  • An adjustable 250-sheet capacity paper tray that handles letter or legal size paper and a manual feed slot for printing envelopes and letterhead
  • A manual feed slot and rear paper exit provide a straight-through paper path to ensure that all of your printed materials always look their best
  • 1-year limited manufacturer warranty

Specifications:

  • Print Technology: B/W Laser Technology
  • Max. Black Print Speed: 24ppm Black
  • Print Resolution: Up to 2400 x 600 dpi
  • Duplex Printing Standard: No
  • Standard Input Paper Capacity: 250-Sheet Input Capacity
  • Standard Interface: Hi-Speed USB 2.0
  • Printer Driver Compatibility: Windows® / Mac OS®
  • Paper Handling Size: Letter, Legal, Executive, A4, A5, A6, B5, B6
  • Dimensions (W"xD"xH"): 14.5"x14.2"x7.2"
  • Weight: 14.8 lbs.

Brother® HL-2230 Monochrome B/W Laser Printer - Write a Review Close  Close