Please wait...action in progress.
Brother® HL-2240D Monochrome B/W Laser Printer with Duplex
Images
IMAGES
 »

Brother® HL-2240D Monochrome B/W Laser Printer with Duplex

Part Number: HL-2240D
Be the first to write a review

 
List Price:
$136.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $136.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/30/2014.
Learn More
Brother® HL-2240D Monochrome B/W Laser Printer with Duplex Brother® HL-2240D Monochrome B/W Laser Printer with Duplex
$136.99 In stock
Product description: The HL-2240D is a monochrome laser printer with an automatic duplex capability for printing two-sided documents with ease. It offers fast printing at up to 24 pages per minute, high-quality output, and convenient paper handling via an adjustable, 250-sheet capacity tray. In addition, it features a stylish, space-saving design that fits virtually anywhere and complements any environment. Affordable to own and operate, the HL-2240D uses a high-yield replacement toner cartridge to help reduce your operating costs.
 

The HL-2240D is a monochrome laser printer with an automatic duplex capability for printing two-sided documents with ease. It offers fast printing at up to 24 pages per minute, high-quality output, and convenient paper handling via an adjustable, 250-sheet capacity tray. In addition, it features a stylish, space-saving design that fits virtually anywhere and complements any environment. Affordable to own and operate, the HL-2240D uses a high-yield replacement toner cartridge to help reduce your operating costs.

Features:

  • Fast laser printing
  • Compact size
  • Easily print two-sided documents
  • High-quality output
  • Convenient paper handling
  • Straight-through paper path
  • Toner Save mode

Specifications:

  • Print Technology: B/W Laser Technology
  • Max. Black Print Speed (ppm): 24ppm Black
  • Print Resolution (maximum dpi): HQ1200 (up to 2400 x 600 dpi)
  • Duplex Printing Standard: Yes
  • Standard Paper Capacity (sheets): 250-Sheet Input Capacity
  • Optional Paper Capacity (sheets): No
  • Multi-purpose Tray Capacity: Single-sheet manual bypass
  • Standard Interface(s): Hi-Speed USB 2.0
  • Standard Memory (MB): 8MB Memory
  • Media Type: Plain, Bond, Envelopes, Labels
  • Paper Handling Size - Paper Tray: Letter, Legal, Executive, A4, A5, A6, B5, B6
  • Paper Handling Size - Manual Feed: Letter, Legal, Executive, A4, A5, A6, B5, B6, Envelopes, Custom Sizes (3.0-8.5" (w), 4.57-14" (l))
  • Dimensions (W"xD"xH"): 14.5" x 14.2" x 7.2"
  • Weight: 15.4 lbs.
  • 1 year manufacturer limited warranty

What is in the box:

  • HL-2240D laser printer
  • Starter Toner Cartridge
  • DR420 Drum Unit
  • CD-ROM – Includes User's Manual and Printer Drivers
  • AC Power Cord
  • Quick Setup Guide

Brother® HL-2240D Monochrome B/W Laser Printer with Duplex - Write a Review Close  Close