Please wait...action in progress.
Brother® HL-2270DW Wireless Monochrome B/W Laser Printer with Duplex
Images
IMAGES
 »

Brother® HL-2270DW Wireless Monochrome B/W Laser Printer with Duplex

Part Number: HL-2270DW
Be the first to write a review

 
List Price:
$155.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Belkin® 6-foot USB 2.0 A to B Cable Don't forget the printer cable +$9.99
Total Price: $155.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/17/2014.
Learn More
Brother® HL-2270DW Wireless Monochrome B/W Laser Printer with Duplex Brother® HL-2270DW Wireless Monochrome B/W Laser Printer with Duplex
$155.99 In stock
Product description: The HL-2270DW is a monochrome laser printer that offers an automatic duplex capability for printing two-sided documents with ease, fast printing at up to 27 pages per minute, and built-in wired and wireless networking for sharing with others. It features a stylish, space-saving design that fits virtually anywhere and complements any environment. In addition, it offers convenient paper handling via an adjustable, 250-sheet capacity tray. Affordable to own and operate, the HL-2270DW uses a high-yield replacement toner cartridge‡ to help reduce your operating costs.
 

The HL-2270DW is a monochrome laser printer that offers an automatic duplex capability for printing two-sided documents with ease, fast printing at up to 27 pages per minute, and built-in wired and wireless networking for sharing with others. It features a stylish, space-saving design that fits virtually anywhere and complements any environment. In addition, it offers convenient paper handling via an adjustable, 250-sheet capacity tray. Affordable to own and operate, the HL-2270DW uses a high-yield replacement toner cartridge to help reduce your operating costs.

Features:

  • Flexible networking: Built-in wireless 802.11b/g and Ethernet network interfaces allow you to share this printer with multiple users on your network.
  • Easily print two-sided documents: Produce professional-looking two-sided documents, brochures and booklets using the automatic duplex printing feature. This feature can help reduce your paper use and save money.
  • Fast laser printing: Helps improve your productivity with a print speed of up to 27ppm
  • Convenient paper handling: The HL-2270DW can meet all of your printing needs via an adjustable, 250-sheet capacity paper tray that easily handles letter or legal size paper and a manual feed slot for printing envelopes and letterhead.
  • Stylish, compact design
  • Easy to set up and use
  • Toner Save mode: Use less toner and save money by using Toner Save mode for your less critical business documents
  • Straight-through paper path: A manual feed slot and rear paper exit provide a straight-through paper path to ensure that all of your printed materials always look their best.

Specifications:

  • Print Technology: B/W Laser Technology
  • Max. Black Print Speed (ppm): 27ppm Black
  • Print Resolution (maximum dpi):¬†Up to 2400 x 600 dpi
  • Duplex Printing Standard: Yes
  • Standard Paper Capacity (sheets): 250-Sheet Input Capacity
  • Optional Paper Capacity (sheets): No
  • Multi-purpose Tray Capacity: Single-sheet manual bypass
  • Standard Interface(s): Wireless 802.11b/g, 10/100 Base-TX Ethernet, Hi-Speed USB 2.0
  • Max. Monthly Duty Cycle: 10,000 pages
  • Standard Memory (MB): 32MB Memory
  • Optional Memory (MB): No
  • LCD Display: No
  • Media Type: Plain, Bond, Envelopes, Labels
  • Paper Handling Size - Paper Tray: Letter, Legal, Executive, A4, A5, A6, B5, B6
  • Paper Handling Size - Manual Feed: Letter, Legal, Executive, A4, A5, A6, B5, B6, Envelopes, Custom Sizes (3.0-8.5" (w), 4.57-14" (l))
  • Dimensions (W"xD"xH"): 14.5" x 14.2" x 7.2"
  • Weight: 15.4 lbs.
  • 1 Year Limited Manufacturer Warranty

What is in the box:

  • Brother® HL-2270DW printer
  • Starter Toner Cartridge
  • DR420 Drum Unit
  • CD-ROM - Includes User's Manual and Printer Drivers
  • AC Power Cord
  • Quick Setup Guide

Brother® HL-2270DW Wireless Monochrome B/W Laser Printer with Duplex - Write a Review Close  Close