Please wait...action in progress.
Epson® Perfection V370 Photo Scanner
Images
IMAGES
 »

Epson® Perfection V370 Photo Scanner

Part Number: B11B207221
Be the first to write a review

 
List Price:
$129.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $129.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/03/2015.
Learn More
Epson® Perfection V370 Photo Scanner Epson® Perfection V370 Photo Scanner
$129.99 In stock
Product description: Scan 35mm slides and negatives with ease — built-in Transparency Unit for beautiful enlargements up to 13" x 19" Access documents from mobile devices — Document Capture software included; allows direct scan-to-cloud functionality1 Achieve exceptional clarity and detail — 4800 x 9600 optical resolution Easily scan oversized prints, documents and artwork — ArcSoft® Scan-n-Stitch™ Deluxe2 included
 

Features:

  • Scan 35mm slides and negatives with ease – built-in Transparency Unit for beautiful enlargements up to 13" x 19"
  • Access documents from mobile devices – Document Capture software included; allows direct scan-to-cloud functionality
  • Achieve exceptional clarity and detail – 4800 x 9600 optical resolution
  • Easily scan oversized prints, documents and artwork — ArcSoft® Scan-n-Stitch™ Deluxe2 included
  • Fast scanning and no warmup time – exclusive ReadyScan® LED technology
  • Restore the color to faded photos – with one click, Easy Photo Fix® makes it simple
  • Remove dust from scanned film and photos – Advanced Digital Dust correction
  • Convert scanned documents into editable text – Optical Character Recognition (OCR) software included
  • Quickly scan documents, photos and 35mm film – for easy archiving and sharing
  • Scan books, photo albums and 3D objects – high-rise, 180-degree lid
  • 1-year limited manufacturer warranty

Specifications:

  • Scanner Type: Flatbed color scanner with Transparency Unit built-in
  • Optical Resolution: 4800 dpi with EPSON MatrixCCD®
  • Hardware Resolution: 4800 x 9600 dpi with Micro Step Drive™ technology
  • Maximum Resolution: 12,800 dpi
  • Color Bit Depth: 48-bit internal / external
  • Grayscale Bit Depth: 16-bit internal / external
  • Maximum Scan Area: 8.5" x 11.7"
  • Scanner Interface: Hi-Speed USB
  • Dimensions: 11.2" x 16.9" x 2.6" (W x D x H)
  • Weight: 6.2 lb

What is in the box:

  • Epson Perfection V370 Photo color scanner
  • Transparency Unit (built into lid)
  • Film holder for 35mm film strips and mounted slides
  • CD-ROM software
  • Start Here poster
  • Hi-Speed USB 2.0 cable
  • AC adapter and power cable

Epson® Perfection V370 Photo Scanner - Write a Review Close  Close