Please wait...action in progress.
Sorry, Brother® DSmobile DS600 Portable Scanner is not available for sale through Toshibadirect.com. But...
We can give you details about the Brother® DSmobile DS600 Portable Scanner:
Brother DSmobile DS600 Portable Scanner
Images
IMAGES
 »

Brother® DSmobile DS600 Portable Scanner

Part Number: DS600

Questions? Call us at 800-316-0920
Brother® DSmobile DS600 Portable Scanner Brother® DSmobile DS600 Portable Scanner
Product description: Brother DSmobile DS600 Portable Scanner. The DSmobile 600 offers easy color scanning for virtually anyone - whether you are a mobile professional or using at home. Quickly scan and save images of documents like invoices, statements, letters, or pictures in Adobe Acrobat, JPG or TIFF file formats. Simply connect to a computer via the included USB cable, and you are ready to go. Getting organized has never been so simple.
 

The DSmobile® 600 offers easy color scanning for virtually anyone – whether you are a mobile professional or using at home.

Quickly scan and save images of documents like invoices, statements, letters, or pictures in Adobe Acrobat, JPG or TIFF file formats. Simply connect to a computer via the included USB cable, and you are ready to go. Getting organized has never been so simple.

Lightweight and portable, it will not take up much room in a briefcase or on your desk. And as it is powered by the USB system in your computer, you don't need any batteries or AC power supply.

Versatile – so you can scan media that is the size of a business card, up to 8.5" x 14" legal size documents – all at up to 600 dpi. Perfect for scanning receipts, news articles, handwritten notes, school papers, photos, recipes and more. So simple to use, the DSmobile 600 is the perfect scanning solution to help reduce paper clutter and help get better organized.

Features:

  • Small, compact design
  • The DSmobile 600 provides the versatility to scan media from business card size to 8.5" x 14" paper size
  • High performance with low power consumption
  • he unique USB power/data interface draws power directly from the PC and comes with a detachable USB cable
  • 1-Year limited manufacturer warranty

Specifications:

  • Image Sensor: CMOS CIS (Contact Image Sensor)
  • Optical Resolution: Optical 600 dpi, Software interpolated 9600 dpi
  • Paper Sensor: Electro-Mechanical
  • Paper Thickness: 0.1mm - 0.8mm
  • Scanning Area: Maximum 8.5" x 14"
  • Scanning Modes: 48-bit internally, outputs 24-bit true color, 8-bit gray scale, 1-bit black and white (bi-level)
  • Scanning Speed: (8.5" x 11" letter size @ 200 dpi): 3 pages/minute (color), 5 pages/minute (gray scale) , 5 pages/minute (B&W)
  • Cable Length: 6ft (2m) detachable cable
  • Interface: USB 2.0
  • Dimensions (L x W x H): 11.0" x 2.0" x 1.5"
  • Weight: 12.2 oz

What is in the box:

  • DSmobile 600 Scanner, Protective Carrying Bag, USB Cable, (Detachable), CD-ROM with software and drivers (DSmobileSCAN II, PageManager® Version 7, TWAIN & WIA drivers), User Manual (Printable from CD-ROM), 2 Photo Sleeves (Scanning Pictures), 2 Calibration Sheets,1 Cleaning Sheet

Brother® DSmobile DS600 Portable Scanner - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.