Toshiba TLP-L6 Service Replacement Lamp for TLP-4xxU/A, TLP-650U, TLP-651U, TLP-670U and TLP-671U LCD Projectors

Please wait...action in progress.
Toshiba TLP-L6 Service Replacement Lamp for TLP-450U, TLP-451U, TLP-470U, TLP-471U, TLP-650U, TLP-651U, TLP-670U and TLP-671U LCD Projector

Toshiba TLP-L6 Service Replacement Lamp for TLP-450U, TLP-451U, TLP-470U, TLP-471U, TLP-650U, TLP-651U, TLP-670U and TLP-671U LCD Projector

Part Number: 23588520
Be the first to write a review

 
List Price:
$239.00
Instant Savings:
-$47.80

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

MSRP Price Shown*: $191.20
Offer expires 1/31/16
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/03/2015.
Learn More
Toshiba TLP-L6 Service Replacement Lamp for TLP-450U, TLP-451U, TLP-470U, TLP-471U, TLP-650U, TLP-651U, TLP-670U and TLP-671U LCD Projector Toshiba TLP-L6 Service Replacement Lamp for TLP-450U, TLP-451U, TLP-470U, TLP-471U, TLP-650U, TLP-651U, TLP-670U and TLP-671U LCD Projector
$191.20 In stock
Product description: You never know when your lamp might fail, so it's smart to carry a back-up on business trips or keep a spare at your presentation facility. This replacement from Toshiba is a lifesaver if your bulb burns out. This durable lamp will give you hundreds of hours of excellent, crisp, clear brightness.
 

You never know when your service replacement lamp might fail, so it's smart to carry a back-up on business trips or keep a spare one at your presentation facility. This service replacement lamp from Toshiba is a lifesaver if your bulb burns out. This durable service replacement lamp will give you hundreds of hours of excellent, crisp, clear brightness.

Specifications:
  • Compatible with Toshiba TLP-450U, TLP-451U, TLP-470U, TLP-471U, TLP-650U, TLP-651U, TLP-670U and TLP-671U LCD Projectors
  • 90-day warranty
Notes:
For TLP-4xxA projectors, the correct replacement lamp is TLP-LU6
For TLP-671UF, the correct replacement lamp is TLP-LF6

Service Part#: 23588520

Toshiba TLP-L6 Service Replacement Lamp for TLP-450U, TLP-451U, TLP-470U, TLP-471U, TLP-650U, TLP-651U, TLP-670U and TLP-671U LCD Projector - Write a Review Close  Close