Please wait...action in progress.
Iogear®  12-in-1 Pocket Memory Card Reader/Writer - White
Images
IMAGES
 »

Iogear® 12-in-1 Pocket Memory Card Reader/Writer - White

Part Number: GFR209A
Be the first to write a review

 
Choose Color:
IOG WHITE Apple Green
Current Selection: IOG WHITE
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2015.
Learn More
Iogear® 12-in-1 Pocket Memory Card Reader/Writer - White Iogear®  12-in-1 Pocket Memory Card Reader/Writer - White
$14.99 In stock
Product description: Iogear® 12-in-1 Pocket Memory Card Reader/Writer - White
 
    Features:
  • Support SDHC (Secure Digital High Capacity) and microSDHC cards
  • Fast data transfer—up to 480 Mbps, between your cell phone / smartphone / PDA and computers
  • Plug-n-Play, Hot swappable, and Hot pluggable
  • Reads / Writes microSD / microSDHC / T-Flash, SD/SDHC, mini SD, MMC, MMC Plus, RS-MMC, MMC Mobile, MS, MS Pro, MS Duo, MS Pro Duo
  • 3-year limited manufacturer warranty
    Specifications:
  • Cable Length: 3 in.
  • Cable Type: USB Type A
  • USB Specification: USB 2.0
  • Flash Memory : SDHC /Micro SD / Mini SD / MS / MS Pro / MS Duo / MS Pro Duo / SD / MMC / RS-MMC
  • Dimension: 0.88" x 0.63" x 2.5"
  • Weight: 0.15 lb.
    What is in the box:
  • 1 x Card Reader / Writer
  • 1 x Quick Start Guide

Iogear® 12-in-1 Pocket Memory Card Reader/Writer - White - Write a Review Close  Close