Please wait...action in progress.
Toshiba TV  Remote Control 23306172

Toshiba TV Remote Control 23306172

Part Number: REM48TVB
Be the first to write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/06/2015.
Learn More
Toshiba TV Remote Control 23306172 Toshiba TV  Remote Control 23306172
$39.99 In stock
Product description: Toshiba TV Replacement Remote
 

Toshiba TV Remote Control for models CF27F30, CF27G30, CF30F40, CF30F40R, CF32F40, CF32G40, CF35F40, CF36G40, CL20G30, CL21G30, CL29F30, CL29G30, CL32F40, CL32G40, CL34F40, 21TF40F, 21TF40G, 29TF50G, 32TF40F, 32TF40G, 34TF40F, 34TF50G

The REM48TVB Remote can be used as a replacement for the following TV Remotes:

  • Part# 75002548 - Toshiba TV Remote Control CT-90262. For models 26HL37, 26HLC56, 32HLC56, 37HLC56
  • Part# 75002040 - Toshiba TV Remote Control CT-90251. For models 26HL66. 32HL66, 37HL66, 50HM66, 56HM16, 56HM66
  • Part# 23306617 - Toshiba TV Remote Control CT-90159. For Toshiba 27HL85, 27HL95, 27HL85-GREEN, 30HF83, 32HF73, 34HF83, 34HF84, 36HF73, 42H82, 46H84, 46HM84, 46H63, 50H82, 51H83, 51H84, 51H84C, 51H85, 51H85C, 52HM84, 52HM85, 57H83, 57H84, 57H85C, 62HM14, 62HM84, 62HM85 and 65H83

Batteries not included

90 day warranty.

This product is a replacement for Toshiba remote 75006721.


Toshiba TV Remote Control 23306172 - Write a Review Close  Close