Please wait...action in progress.
Kensington® ClickSafe® Keyed Notebook Cable Lock
Images
IMAGES
 »

Kensington® ClickSafe® Keyed Notebook Cable Lock

Part Number: K64637WW
Be the first to write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
Kensington® ClickSafe® Keyed Notebook Cable Lock Kensington® ClickSafe® Keyed Notebook Cable Lock
$39.99 In stock
Product description: Kensington ClickSafe Keyed Notebook Cable Lock
 

The Kensington ClickSafe® Keyed Laptop Lock is designed for effortless protection of computers and your business's most important data. Locks attach to hardware in a single step. Just one click and it's secure. There's no need for employees to insert a key or follow multiple steps. ClickSafe combines a cable made from superior materials with a tamper-proof disc-style lock to deliver the strongest security available in a cable lock.

Features:

  • Security in one step-simplified design protects computers with a click
  • Watch employee compliance rates rise! ClickSafe makes security effortless
  • Tamper-proof disk-style lock combined with superior materials provide near-impenetrable protection
  • Super-strong steel cable provides the strongest physical security on the market
  • Limited Lifetime Manufacturer Warranty

Specifications:

  • One click lock head: 12.7mm wide by 31.5mm long
  • One click lock head: 3 rotational degrees of freedom
  • Disc style keying - highly pick resistant
  • Cable: 5 ft (1.524m) long, 5mm thick, carbon strengthened
  • 2 Keys

Kensington® ClickSafe® Keyed Notebook Cable Lock - Write a Review Close  Close