Please wait...action in progress.
3M™ 13.3-inch Gold Widescreen Notebook Privacy Filter
Images
IMAGES
 »

3M™ 13.3-inch Gold Widescreen Notebook Privacy Filter

Part Number: GPF13.3W9
Be the first to write a review

 
List Price:
$41.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $41.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
3M™ 13.3-inch Gold Widescreen Notebook Privacy Filter 3M™ 13.3-inch Gold Widescreen Notebook Privacy Filter
$41.99 In stock
Product description: Nearly 2x the effective privacy of standard black-out privacy filters 30% greater clarity than competitive black-out privacy filters Reversible gold/black GPF13.3W9 fits widescreen laptop computers with a diagonally measured 13.3" viewable screen
 

Features:

  • Nearly 2x the effective privacy of standard black-out privacy filters
  • 30% greater clarity than competitive black-out privacy filters
  • Reversible gold/black
  • GPF13.3W9 fits widescreen laptop computers with a diagonally measured 13.3" viewable screen
  • Actual filter dimensions are 6 1/2" high x 11 9/16" wide
  • Higher effective privacy and higher clarity than competitive products
  • Passersby see only a gold screen; helps keep confidential and private information private.
  • Choice of two easy on, easy off attachment systems
  • Stays in place when laptop is closed
  • 1-Year Limited Manufacturer Warranty

Specifications:

  • Anti-Glare: No
  • Aspect Ratio: 16:9
  • Display Size/Resolution: 13.3 / HD 1366 x 768
  • Durable Screen Protection:Yes
  • Filter Color: Gold
  • Matte Screen Finish: No
  • Privacy Screen: Yes
  • Reduces Radiation: No
  • Resolution Height: 768
  • Resolution Width: 1366
  • Reversible: Gold-to-Black
  • Scratch Resistant: Yes
  • Type: Frameless
  • Viewing Area Diagonal: 13.3 Inch
  • Viewing Area Dimensions: 6.52" Height x 11.57" Width
  • Viewing Area Material: Plastic
  • 1-year manufacturer limited warranty

In the Box:

  • Privacy filter with attachment tabs

3M™ 13.3-inch Gold Widescreen Notebook Privacy Filter - Write a Review Close  Close