Please wait...action in progress.
Sorry, Symantec® Norton™ AntiVirus for 3 PCs is not available for sale through Toshibadirect.com. But...
We can give you details about the Symantec® Norton™ AntiVirus for 3 PCs:
Symantec Norton AntiVirus 2013 - 3 PC Complete Package
Images
IMAGES
 »

Symantec® Norton™ AntiVirus for 3 PCs

Part Number: 21249868

Questions? Call us at 800-316-0920
Symantec® Norton™ AntiVirus for 3 PCs Symantec® Norton™ AntiVirus for 3 PCs
Product description: Advanced protection for your PC Norton Protection System – Our 5 patented layers of protection detect and eliminate threats more quickly and accurately than other technologies. Browser Protection – Proactively protects you by checking for and blocking online threats as your browser loads, to stop online threats before they can do damage. SONAR Behavioral Protection & Live 24x7 Threat Monitoring – Stays ahead of, detects and eliminates threats that haven’t been invented yet by watching your PC for suspicious activity. Threat-removal Layer – Targets and eliminates hard-to-remove threats less sophisticated products often miss.
 

Features:

  • Advanced protection for your PC
  • Norton Protection System – Our 5 patented layers of protection detect and eliminate threats more quickly and accurately than other technologies.
  • Browser Protection – Proactively protects you by checking for and blocking online threats as your browser loads, to stop online threats before they can do damage.
  • SONAR Behavioral Protection & Live 24x7 Threat Monitoring – Stays ahead of, detects and eliminates threats that haven’t been invented yet by watching your PC for suspicious activity.
  • Threat-removal Layer – Targets and eliminates hard-to-remove threats less sophisticated products often miss.
  • Insight – Improves performance by identifying safe files and only scanning unknown files.
  • Download Insight 2.0 – Protects you from dangerous applications before you install them by telling you if they are harmful or unstable.
  • Always up-to-date Product Version – Norton automatically sends you important product and feature updates throughout the year. The latest version installs without you needing to do anything.
  • Norton Management – Cloud-based controls let you fix, update, renew and install Norton AntiVirus over the Internet with a few simple clicks. It brings together your available Norton protection for other devices, like your Mac® computer, smartphone or tablet, in one place.
  • Bandwidth Management 2.0 – Automatically adjusts Norton data usage updates when you connect to 3G networks to avoid using up your monthly data allotment or causing overage fees.
  • Vulnerability Protection – Stops cybercriminals from using security holes (vulnerabilities) in applications to sneak threats onto your PC.
  • Norton Pulse Updates – Updates your protection every 5 to 15 minutes, without disrupting you.
  • License Quantity: 3 PC in one household

System Requirements:

  • Operating Systems Supported:
    • Microsoft® Windows® XP (32-bit) Home/Professional/Tablet PC/Media Center (32-bit) with Service Pack 2 or later
    • Microsoft Windows Vista® (32-bit and 64-bit) Starter/Home Basic/Home Premium/Business/Ultimate with Service Pack 1 or later
    • Microsoft Windows 7 (32-bit and 64-bit) Starter/Home Basic/Home Premium/Professional/Ultimate
    • Microsoft Windows 8 and Windows 8 Pro (32-bit and 64-bit)
  • Minimum Hardware Requirements:
    • 300 MHz for Microsoft Windows XP, 1 GHz for Microsoft Windows Vista/Microsoft Windows 7/Windows 8
    • 256 MB of RAM
    • 300 MB of available hard disk space
    • CD-ROM or DVD drive

Sales of Software are final. Products may not be exchanged or returned to Toshiba under any circumstance.


Symantec® Norton™ AntiVirus for 3 PCs - Write a Review Close  Close