Please wait...action in progress.
Symantec® Norton™ Internet Security 1 Year/3 PCs Activation Card (for purchase with a system only)
Images
IMAGES
 »

Symantec® Norton™ Internet Security 1 Year/3 PCs Activation Card (for purchase with a system only)

Part Number: 21290870
Be the first to write a review


All sales on software are final.
Click here for more information.
 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/23/2014.
Learn More
Symantec® Norton™ Internet Security 1 Year/3 PCs Activation Card (for purchase with a system only) Symantec® Norton™ Internet Security 1 Year/3 PCs Activation Card (for purchase with a system only)
$79.99 In stock
Product description: Norton Internet Security provides top-ranked protection with five patented layers of protection that eliminates almost any threat. So you can do what you want online, knowing you’re protected. The ultra-fast network defense layer stops threats before they can reach your PC and blocks unsafe websites, letting you surf, shop, and socialize online without having your passwords and identity stolen. Plus, with advanced antivirus technology, you can freely share without getting or passing on viruses. Cloud-based Norton Online Management lets you update, renew, or install Norton Internet Security on additional PCs. You can even bring together in one place your Norton protection for your smartphone or tablet with a few simple clicks.
 

Norton™ Internet Security's five patented layers of protection and powerful cloud features protect you from threats, no matter where you go or what you do online. Cloud-based Norton Management lets you fix, update, renew, or install Norton Internet Security on additional PCs over the Internet. You can even bring together in one place your Norton protection for other devices, like your Mac® computer, smartphone, or tablet. With Norton, you now have straightforward solutions, designed to work together, protecting you on your various devices. Plus, Norton automatically sends you important product and feature updates throughout the year. You’ll always have the most up-to-date product version, with no additional action needed.

Features:

  • Provides proactive protection, so you can do what you want online, knowing you’re protected.
  • Symantec five patented layers of protection quickly and accurately detect and eliminate almost any threat, no matter where you go or what you do online.
  • Improved SONAR technology and live 24/7 global threat monitoring stay ahead of emerging threats.
  • Ultra-fast Internet detection layer stops most threats before they can even reach your computer.
  • Powerful threat-removal layer targets and eliminates even the hardest to remove infections.
  • Protects your personal information, passwords, browsers, and social media sites.
  • Scans your Facebook News Feed for dangerous links and unsafe posts.
  • License Quantity: 3 PCs in one household

System Requirements:

  • Operating Systems Supported:
    • Microsoft® Windows® XP (32-bit) Home/Professional/Tablet PC/Media Center (32-bit) with Service Pack 2 or later
    • Microsoft Windows Vista® (32-bit and 64-bit) Starter/Home Basic/Home Premium/Business/Ultimate with Service Pack 1 or later
    • Microsoft Windows 7 (32-bit and 64-bit) Starter/Home Basic/Home Premium/Professional/Ultimate
    • Microsoft Windows 8 and Win 8 Pro (32-bit and 64-bit)
  • Minimum Hardware Requirements:
    • 300 MHz for Microsoft Windows XP, 1 GHz for Microsoft Windows Vista/Windows 7/Windows 8
    • 256 MB of RAM
    • 300 MB of available hard disk space
    • Internet access for download

Sales of Software are final. Products may not be exchanged or returned to Toshiba under any circumstance.


Symantec® Norton™ Internet Security 1 Year/3 PCs Activation Card (for purchase with a system only) - Write a Review Close  Close