Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Sorry, Microsoft® Windows 7 Home Premium - Full Version is not available for sale through Toshibadirect.com. But...
We can give you details about the Microsoft® Windows 7 Home Premium - Full Version :
Microsoft Windows 7 Home Premium - Full Version
Images
IMAGES
 »

Microsoft® Windows 7 Home Premium - Full Version

Part Number: GFC-00019

Questions? Call us at 800-316-0920
Microsoft® Windows 7 Home Premium - Full Version Microsoft® Windows 7 Home Premium - Full Version
Product description: Windows 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music. You can even watch, pause, rewind, and record TV. Get the best entertainment experience with Windows 7 Home Premium.
 

Windows 7 Home Premium makes it easy to create a home network and share all of your favorite photos, videos, and music. You can even watch, pause, rewind, and record TV. Get the best entertainment experience with Windows 7 Home Premium.

Do you use your PC for work, run Windows XP programs, or require enhanced security? Consider Windows 7 Professional

Features:
  • Make the things you do every day easier with improved desktop navigation
  • Start programs faster and more easily, and quickly find the documents you use most often
  • Make your web experience faster, easier and safer than ever with Internet Explorer 8
  • Watch, pause, rewind, and record TV on your PC<
  • Easily create a home network and connect your PCs to a printer with HomeGroup
System Requirements:
  • 1 gigahertz (GHz) or faster 32-bit (x86) or 64-bit (x64) processor
  • 1 gigabyte (GB) RAM (32-bit) or 2 GB RAM (64-bit)
  • 16 GB available hard disk space (32-bit) or 20 GB (64-bit)
  • DirectX 9 graphics device with WDDM 1.0 or higher driver

Sales of Software are final. Products may not be exchanged or returned to Toshiba under any circumstance.


Microsoft® Windows 7 Home Premium - Full Version - Write a Review Close  Close