Please wait...action in progress.
Sorry, Microsoft® Windows 7 Ultimate - Upgrade Version is not available for sale through Toshibadirect.com. But...
We can give you details about the Microsoft® Windows 7 Ultimate - Upgrade Version :
Microsoft; Windows 7 Ultimate - Upgrade Version
Images
IMAGES
 »

Microsoft® Windows 7 Ultimate - Upgrade Version

Part Number: GLC-00184

Questions? Call us at 800-316-0920
Microsoft® Windows 7 Ultimate - Upgrade Version Microsoft® Windows 7 Ultimate - Upgrade Version
Product description: Windows 7 Ultimate is the most versatile and powerful edition of Windows 7. It combines remarkable ease-of-use with the entertainment features of Home Premium and the business capabilities of Professional, including the ability to run many Windows XP productivity programs in Windows XP Mode. For added security, you can encrypt your data with BitLocker and BitLocker To Go. And for extra flexibility, you can work in any of 35 languages. Get it all with Windows 7 Ultimate.
 

Upgrade version is for Windows XP and Vista PCs

Windows 7 Ultimate is the most versatile and powerful edition of Windows 7. It combines remarkable ease-of-use with the entertainment features of Home Premium and the business capabilities of Professional, including the ability to run many Windows XP productivity programs in Windows XP Mode. For added security, you can encrypt your data with BitLocker and BitLocker To Go. And for extra flexibility, you can work in any of 35 languages. Get it all with Windows 7 Ultimate.

Features:
  • Make the things you do every day easier with improved desktop navigation
  • Start programs faster and more easily, and quickly find the documents you use most often
  • Make your web experience faster, easier and safer than ever with Internet Explorer 8
  • Watch, pause, rewind, and record TV on your PC
  • Easily create a home network and connect your PCs to a printer with HomeGroup
  • Run many Windows XP productivity programs in Windows XP Mode
  • Connect to company networks easily and more securely with Domain Join
  • In addition to full-system Backup and Restore found in all editions, you can back up to a home or business network
  • Help protect data on your PC and portable storage devices against loss or theft with BitLocker
  • Work in the language of your choice and switch between any of 35 languages
System Requirements:
  • 1 gigahertz (GHz) or faster 32-bit (x86) or 64-bit (x64) processor
  • 1 gigabyte (GB) RAM (32-bit) or 2 GB RAM (64-bit)
  • 16 GB available hard disk space (32-bit) or 20 GB (64-bit)
  • DirectX 9 graphics device with WDDM 1.0 or higher driver

Sales of Software are final. Products may not be exchanged or returned to Toshiba under any circumstance.


Microsoft® Windows 7 Ultimate - Upgrade Version - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.