Please wait...action in progress.
Microsoft®  Windows 8.1 Professional
Images
IMAGES
 »

Microsoft® Windows 8.1 Professional

Part Number: FQC-06913
Be the first to write a review


All sales on software are final.
Click here for more information.
 
List Price:
$199.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $199.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/31/2015.
Learn More
Microsoft® Windows 8.1 Professional Microsoft®  Windows 8.1 Professional
$199.99 In stock
Product description: Microsoft® Windows 8.1 Professional
 

Comes with Activation Card, no disk inside the box.

    Features:
  • Fluid, intuitive, and easy-to-use interface design that you can easily
  • Mail, Calendar, Messaging, Photos, SkyDrive, and other apps are built in with many more apps available at Windows Store
  • Includes Internet Explorer 10 for fast, intuitive browsing
  • Touch-enabled so you can interact with Windows in a whole new way. (Requires a PC that supports multitouch.)
  • Mouse and keyboard–enabled so you can be as productive as you need to be
  • Windows Defender, Windows Firewall, and Windows Update are included, so you're up to date and more secure
  • Runs programs you used with previous versions of Windows.*
  • Provides data protection to help keep your information secure.**
  • Enables you to connect to your PC when you're on the go with Remote Desktop Connection
  • Connects to your corporate network with Domain Join
    Specification:
  • 1 GHz processor or faster with support for PAE, NX, and SSE2
  • 2 GB RAM / 20 GB available hard disk space
  • 1366 × 768 screen resolution
  • DirectX 9 graphics processor with WDDM driver
  • To use touch, you need a PC that supports multitouch
  • Internet access
  • Microsoft account required for some features
  • Watching DVDs requires separate playback software
  • Windows Media Center license sold separately

*Refers to programs built for mouse and keyboard that run in the classic Windows desktop environment.
**Data is protected on Windows RT PCs using Device Encryption, which is based on BitLocker technology. Data is protected on Windows 8 PCs and removable drives using BitLocker and BitLocker To Go.

Sales of Software are final. Products may not be exchanged or returned to Toshiba under any circumstance.


Microsoft® Windows 8.1 Professional - Write a Review Close  Close