Please wait...action in progress.
Laplink®  PCmover® Ultimate for PC (CD-ROM)
Images
IMAGES
 »

Laplink® PCmover® Ultimate for PC (CD-ROM)

Part Number: PAFGPCMP08000PH
Be the first to write a review


All sales on software are final.
Click here for more information.
 
List Price:
$49.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Offer expires 8/25/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/20/2014.
Learn More
Laplink® PCmover® Ultimate for PC (CD-ROM) Laplink®  PCmover® Ultimate for PC (CD-ROM)
$39.99 In stock
Product description: With PCmover's selectivity feature, easily choose which applications, folders and files to take with you when you migrate to your new PC. PCmover Ultimate also includes PCsync for synchronizing files and folders between PCs.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

With PCmover's selectivity feature, easily choose which applications, folders and files to take with you when you migrate to your new PC.  PCmover Ultimate also includes PCsync for synchronizing files and folders between PCs.

Move your programs, files and settings from an old to a new PC with PCmover Ultimate from Laplink®. Whether you're moving into a new Windows 7, Vista or XP system, PCmover automatically transfers programs, settings and files including software applications, email, photos, favorites and more from your old PC to your new PC.

PCmover Ultimate includes a Laplink High Speed Transfer Cable that ensures fast transfer speeds with every use. It also includes Laplink PCmover software which works with any operating system to quickly transfer all software applications, data files, photos, music, mail, bookmarks, preferences, wallpaper, and shortcuts to a new PC, as well as Laplink PCsync software that offers fast, easy, and automated synchronization of large files and folders between 2 PC's, utilizing Laplink's SpeedSync® technology.

With PCmover Ultimate at your service, avoid the headaches that come with trying to manually uninstall dozens of software applications on your old PC, searching for missing program CDs and serial numbers, then re-installing everything onto your new machine. Let PCmover Ultimate make your move quick and effortless and you'll be ready to use that new PC with nothing left behind on your old PC. Recommended by variety of PC magazines, this software has everything you need to migrate to your new PC.

Features:

  • Application Selectivity - Choose which applications you'd like moved over to your new PC
  • Folder & File Selectivity - Select which folders and file types you don't want to transfer to your new PC
  • Complete Migration - Transfer everything you want - all your programs, files, and settings - in one easy move
  • Multiple Transfer Options - Choose from Laplink USB cables, Laplink Ethernet cable, removable media or a wired/wireless network to do the transfer
  • Easy-To-Use Wizard Interface - Click through a simple wizard to set up the move
  • 'Undo' Feature - Quickly reverse a migration at any time with PCmover's easy 'undo' feature
  • Moves your PC's programs, files, and settings like Microsoft Office, Design Programs, Photos, Videos, Desktop Backgrounds, Shortcuts, Browser Settings, etc.
  • Now includes support for migrating directly from an old hard-drive or mounted image using new Image Assistant migration method.
  • New SMS Alert notification feature for sending migration status updates
  • Synchronize files and folders automatically between PCs using PCsync

Specifications:

  • Software Type: Migration Utility
  • Product Family: PCmover
  • Product Line Series Model: PCmover Ultimate
  • System Type: PC

System Requirements:

  • Windows 8/7/Vista/XP
  • 200MB hard disk space

Laplink® PCmover® Ultimate for PC (CD-ROM) - Write a Review Close  Close