Please wait...action in progress.
Toshiba 3TB Canvio® Home Backup & Share
Images
IMAGES
 »

Toshiba 3TB Canvio® Home Backup & Share

Part Number: HDNB130XKEK1
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$209.99
Instant Savings:
-$40.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $169.99
Offer expires 9/15/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/21/2014.
Learn More
Toshiba 3TB Canvio® Home Backup & Share Toshiba 3TB Canvio® Home Backup & Share
Rated 2.25/5 based on 4 customer reviews
$169.99 In stock
Product description: Toshiba 3TB Canvio® Home Backup & Share
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Store, Share, Stream – anywhere, anytime
Imagine having access to all your digital treasures—around your home, around the world, or through your portable devices, and you’ll know what it’s like with the new Canvio® Home Backup & Share, an easier, safer way to backup, share, stream, and store your files and multimedia. All your files are stored safely in your home and are accessible through one easy-to-use software program. Canvio Home software does everything you need: backups, uploads, downloads, and streaming your media files. No need to pay monthly subscription fees to one cloud service to store just a few of your data files and another to stream your media files.

More than a box to drop your files. Beyond a basic backup solution. Private storage you can share.

Simple Setup, Easy to Use
When many hear "Network Attached Storage" they think "complicated." Canvio® Home was designed specifically to address this concern with easy-to-install and easy-to-use software for all the most important functions. Set-up is a no-brainer for anyone with basic knowledge of computer hardware and software. Then, once it’s up and running, you and your community of users will have no trouble logging in and finding the files and other content you want, thanks to a single application with a clear menu and intuitive interface.

Ready Remote Access Away on business.
Across town. Visiting relatives in the next state. If you have Internet access, you’re close to your Canvio® Home. So ping your Canvio® Home to watch that vacation slideshow with friends and family, download your master’s thesis, or listen to your favorite Playlists. The iOS® and Android™ apps let your tablets and smart phones join in, too.

Effortless In-Home Streaming
Canvio® Home is great when you’re away, but helps you rock the house when you’re not. Stream movies wirelessly3 to TVs all around your connected home. Laugh at your home movies on your tablet PC—upstairs and downstairs. Or listen to your favorite album on any home stereo or PC connected to your network.

Centralized Storage and Backup
Imagine having all your files from all your computers, tablets, and smartphones—documents, videos, photos, movies and more—all in one safe, convenient place. That’s what Canvio® Home is all about. Forget the cost and capacity limits of online backup and cloud storage services. Peace of mind is right at home.

Broad Compatibility
Between desktop computers, laptops, tablets and smartphones, you, your family and friends have so many ways to romp across today’s digital playground. And you can count on the widely compatible Canvio® Home to play right along with you. It works with most of the popular gear on the market, including Windows® PC’s, Mac® computers, and iOS® and Android™-based smartphones and tablets, as well as DLNA-compatible media streaming devices.

    Product Features
  • Simple user experience
    • Quick and easy setup
    • Easy to share and stream content with simple, easy-to-use software
    • No recurring cloud-service subscription fees2.
  • Remote Access – anywhere, anytime
    • Access files and stream photos and music from any compatible devices remotely using the internet
    • Access files from your mobile devices with AndriodTM and iOS apps
  • Effortless In-home streaming
    • Stream your content wirelessly to any device3 such as Smart TVs, gaming consoles, PCs, tablets, etc.
  • Centralized and secure storage – Your personal cloud
    • Back up and store all your digital content in your home.
    • Schedule recurring backups for your entire computer system or just your most important files
  • Broad compatibility
    • Works with Windows® PCs, Mac® computers, Android™ and iOS®-based tablets and smartphones, and DLNA-compatible devices
    Product Specifications
  • Capacity: 3TB1
  • Interfaces: 1000BASE-T/100BASE-TX/10BASE-T
  • Interface Transfer Rate4: Up to 1 Gb/s
  • Size (mm): 160 H x 55 (body) W, 79 (foot) W x 191 D (mm)
  • Color: Black
  • Weight: 1,400g Max (3.08 lbs.)
    Contents
  • Toshiba Canvio® Home
  • Ethernet Cable
  • AC Power Adapter
  • Quick Start Guide
  • 3-Year Limited Warranty5
    System Requirements6
  • Windows® XP,Windows Vista®, Windows® 7, Windows® 8, or Mac® OSX 10.7 or 10.8
  • Network connection
1. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and one Terabyte (TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
2. Internet and one-time product fees apply
3. Requires properly equipped DLNA-compatible devices. Canvio Home must be connected to a wireless router for wireless access.
4. Transfer rate may vary depending on user’s system configuration and capabilities.
5. This product is covered by a three (3) year standard limited warranty. A copy of the warranty is preinstalled on the drive or can be viewed online at http://pcsupport.toshiba.com/accessories3yr.
6. Compatibility may vary depending on user’s hardware configuration and operating system

Toshiba 3TB Canvio® Home Backup & Share - Write a Review Close  Close