Please wait...action in progress.
32GB Toshiba EXCERIA™ 1000x CompactFlash® Memory Card
Images
IMAGES
 »

32GB Toshiba EXCERIA™ 1000x CompactFlash® Memory Card

Part Number: PFC032U-1EXS
Be the first to write a review

 
List Price:
$129.99
Instant Savings:
-$50.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2015.
Learn More
32GB Toshiba EXCERIA™ 1000x CompactFlash® Memory Card 32GB Toshiba EXCERIA™ 1000x CompactFlash® Memory Card
$79.99 In stock
Product description: 32GB Toshiba EXCERIA™ 1000x CompactFlash® Memory Card
 

Experience Life in the Fast Frame
Capture your world at the speed of life with Toshiba's new EXCERIA™ 1000x CompactFlash® Memory Card. Faster than most, and offering the best value for your money in its class, this versatile little card lets you shoot and store more photos per second, enjoy smoother high-def video, plus transfer or share your images quicker and easier than ever.

Ideal for continuous burst-mode photography, Full HD video recording, plus high-speed data transfer to other devices, the EXCERIA™ 1000x CompactFlash® Memory Card holds up to 128GB1 of raw high-resolution images and Full HD (1080p) videos. The EXCERIA™ 1000x offers the quality and reliability that only comes from the inventor of flash memory—Toshiba, featuring solid construction to help protect it and your digital treasures against the bumps and drops of everyday use.

Shoot Faster and Smoother
When the moment strikes, why be concerned whether your camera or camcorder will keep up? Plug in the new EXCERIA™ 1000x CompactFlash® Memory Card and snap away. It provides read speeds up to 150MB/s, and write speeds up to 120MB/s2. It also features Video Performance Guarantee (VPG-20)3, delivering 20MB/s sustained write speed to ensure smooth Full HD (1080p) video recording.

Airport-friendly
Taking your camera or camcorder on vacation? Not to worry. X-ray machines are no match for this ISO 7816-1- compliant memory card. You can rest assured that all your precious memories will be ready to enjoy and share when you get back home.

Snap More—and Worry Less
Toshiba invented flash memory and has a well-earned worldwide reputation for producing the highest quality technology. So, it's not surprisingly that the EXCERIA™ 1000x CompactFlash® Memory Card is built to withstand everyday knocks. It is backed by our five-year Standard Limited Warranty.4

Product Features

  • Capacity: 32GB1
  • Up to 150MB/s Read and 120MB/s Write2
  • Ideal for continuous burst-mode shooting
  • UDMA7 high-speed interface maximize the full performance of high-end DLSR cameras
  • Video Performance Guarantee (VPG-20)3 ensuring minimum sustained write speed to capture full HD video
  • Up to 128GB1 of storage for high-resolution image and video formats
  • Solid construction to help protect against shock and vibration
  • Airport X-ray-friendly (ISO 7816-1 Compliant)

Product Specifications

  • Capacity: 32GB
  • Approximate Usable Capacity1: 28.8GB
  • Standard
    • Specification: CF+™ and CompactFlash® Specification Revision 6.0
    • VPG: VPG-203
  • Max. Read Speed2: 150MB/s (1000X)
  • Max. Write Speed2: 120MB/s
  • Interface: UDMA mode 7 (theoretical value 167MB/s)
  • Operating voltage: 3.3/5.0V
  • Operating environment:
    • Temperature: 32 to 176 degree F (0 to 80 degree C)
    • Humidity: 30 to 80%RH (No condensation)
  • Storage environment
    • Temperature: -40 to 185 degree F (-40 to 85 degree C)
    • Humidity: 10 to 90%RH (No condensation)
  • Dimensions: 36.4mm(L)×42.8mm(W)×3.3mm(T)
  • Weight (Approx.):10g

Contents

  • Toshiba Exceria™ 1000x CompactFlash® Memory Card
  • Plastic Jewel Case
  • 5-year Standard Limited Warranty4


32GB Toshiba EXCERIA™ 1000x CompactFlash® Memory Card - Write a Review Close  Close