Please wait...action in progress.
Case Logic®  Portable Hard Drive Carrying Case - Black
Images
IMAGES
 »

Case Logic® Portable Hard Drive Carrying Case - Black

Part Number: QHDC-101BLACK
Be the first to write a review

 
List Price:
$15.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Case Logic® Portable Hard Drive Carrying Case - Black Case Logic®  Portable Hard Drive Carrying Case - Black
$15.99 In stock
Product description: Case Logic Portable Hard Drive Carrying Case - Black - Toshiba
 

Features:

  • Compact case to store or transport smaller portable hard drives
  • Slimline design allows case to easily fit into any backpack or briefcase
  • Durable, semi-rigid exterior to protect valuable data
  • Interior strap secures portable hard drive in place
  • Internal mesh pocket conveniently stores power cords
  • Zippered closure
  • 25-Year limited manufacturer warranty

Specifications:

  • Fabric: Molded EVA
  • Size: 5.75" x 3.75" x 1.6"
  • Fits devices: 5.3" x 3.5" x 1.5"
  • Weight: 3 oz

Case Logic® Portable Hard Drive Carrying Case - Black - Write a Review Close  Close