Please wait...action in progress.
Toshiba Desktop 3.5-inch Internal Hard Drive - 2TB
Images
IMAGES
 »

Toshiba Desktop 3.5-inch Internal Hard Drive - 2TB

Part Number: PH3200U-1I72
Average Customer Rating: 
Read 7 reviews  /  Write a review

 
List Price:
$139.99
Instant Savings:
-$50.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $89.99
Offer expires 6/22/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/03/2015.
Learn More
Toshiba Desktop 3.5-inch Internal Hard Drive - 2TB Toshiba Desktop 3.5-inch Internal Hard Drive - 2TB
Rated 2.375/5 based on 7 customer reviews
$89.99 In stock
Product description: Toshiba’s Desktop 3.5” internal hard drives provide a convenient and reliable way to upgrade every major brand of desktop computer. We combine our proven and reliable hard drive technology with a Serial ATA interface to provide increased performance, capacity and compatibility
 

Toshiba's Desktop 3.5" internal hard drives provide a convenient and reliable way to upgrade every major brand of desktop computer. We combine our proven and reliable hard drive technology with a Serial ATA interface to provide increased performance, capacity and compatibility.

Compatible with every major brand of Serial ATA enabled desktop computer, our hard drives use proven state of the art Perpendicular Magnetic Recording (PMR) technology, Native Command Queuing (NCQ) and TMR Head Recording technology for increased capacity, reliability and performance.

Proven Leading Edge Technology:

  • Intelligent Serial ATA Interface
  • Perpendicular Magnetic Recording (PMR) Technology
  • Tunnel Magneto-Resistive (TMR) Recording Head Technology
  • Native Command Queuing (NCQ) Support
  • Read/Write cache for increased performance
  • Low power consumption with adaptive power modes and Serial ATA DIPM
  • Internal shock detection and ramp loading technology to help protect your drive
  • Compatible with Windows® 7, XP and Vista as well as Mac OS X and Linux

For over 20 years Toshiba has been developing and manufacturing hard drives, for more information on our entire line of consumer storage solutions visit http://us.toshiba.com/computers/storage

Features:

  • Works with Serial ATA enabled desktop computer
  • Read/Write cache for increased performance
  • Low power consumption with adaptive power modes
  • Internal shock sensor and ramp loading technology to help protect your drive
  • 3 Year Limited Warranty
  • Professional installation recommended

Specifications:

  • Capacity: 2TB1
  • Interface: Serial ATA 3.0 (SATA)
  • Transfer Rate: Up to 6Gb/s
  • Speed: 7200 RPM
  • Average Seek Time: 14ms
  • Cache Buffer: 64MB
  • Size: 4" (W) X 1.03" (H) X 5.79" (D)
  • Weight: 23oz

In the Box:

  • Toshiba Desktop 3.5" Internal Hard Drive
  • 3-Year Limited Warranty

System Requirements:

  • Microsoft Windows® 8, Windows® 7, Windows® XP or Windows® Vista
  • Mac OS X and Linux

1One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors


Toshiba Desktop 3.5-inch Internal Hard Drive - 2TB - Write a Review Close  Close