Please wait...action in progress.
Toshiba 32GB Class 10 Secure Digital High Capacity Card
Images
IMAGES
 »

Toshiba 32GB Class 10 Secure Digital High Capacity Card

Part Number: PFS032U-1DCK
Be the first to write a review

 
List Price:
$46.99
Instant Savings:
-$27.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/27/2015.
Learn More
Toshiba 32GB Class 10 Secure Digital High Capacity Card Toshiba 32GB Class 10 Secure Digital High Capacity Card
$19.99 In stock
Product description: Capture, save, and share your photos, music, video and files with Toshiba’s Secure Digital High Capacity (SDHC) memory cards. Toshiba’s SDHC memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty. Fully compliant with the Secure Digital Association (SDA) 2.00 specification, Toshiba’s SDHC card is optimized for use with your SDHC-compatible devices. Toshiba SDHC card is the ideal removable storage solution with a range of capacity for your SDHC-compatible mobile devices, such as digital cameras, camcorders, MP3 players, and laptop computers.1
 

Capture, save, and share your photos, music, video and files with Toshiba Secure Digital High Capacity (SDHC) memory cards. Toshiba's SDHC memory card is designed for high speed performance and reliability that is backed by a 5-year Toshiba limited warranty. Fully compliant with the Secure Digital Association (SDA) 2.00 specification, Toshiba’s SDHC card is optimized for use with your SDHC-compatible devices. Toshiba SDHC card is the ideal removable storage solution with a range of capacity for your SDHC-compatible mobile devices, such as digital cameras, camcorders, MP3 players, and laptop computers.1

Features:

  • Works with SDHC-compatible devices such as mobile phones, digital cameras and camcorders
  • High-Speed Class Rating: Class 10: 10 MB/sec minimum data transfer rate
  • Built-in write-protect switch prevents accidental data overwrites
  • Plug and Play with no software to install
  • 5-Year Limited Warranty

Specifications:

  • Capacity: 32GB
  • Dimensions: 1.2" (W) x 0.1" (H) x 0.85" (L)
  • Package Weight: 1.5 oz
  • Color: Black

1Check with your device manufacturer for full compatibility.


Toshiba 32GB Class 10 Secure Digital High Capacity Card - Write a Review Close  Close