Please wait...action in progress.
Toshiba / Bretford 32 Unit Chromebook/Netbook Cart (Pre-assembled)

Toshiba / Bretford 32 Unit Chromebook/Netbook Cart (Pre-assembled)

Part Number: PA1474U-1NB32
Be the first to write a review

 
List Price:
$2,774.00
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $2,774.00
Free Ground Shipping
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/02/2015.
Learn More
Toshiba / Bretford 32 Unit Chromebook/Netbook Cart (Pre-assembled) Toshiba / Bretford 32 Unit Chromebook/Netbook Cart (Pre-assembled)
$2,774.00
Product description: Bringing technology to the classroom, the NETBOOK32 Microcomputer Laptop Cart gives teachers and facilities managers in school environments the ability to store, secure, charge and transport up to 32 microcomputers and peripherals. Tough but Friendly, the entire NETBOOK32 unit is constructed from 10-, 14-, 16- and 18-gauge steel and rolls on smooth 5” swivel stem casters so it can handle the rigors of a school setting.
 

Bringing technology to the classroom, the NETBOOK32 Microcomputer Laptop Cart gives teachers and facilities managers in school environments the ability to store, secure, charge and transport up to 32 microcomputers and peripherals. Tough but Friendly, the entire NETBOOK32 unit is constructed from 10-, 14-, 16- and 18-gauge steel and rolls on smooth 5” swivel stem casters so it can handle the rigors of a school setting.

Features:
  • Stores and charges up to 32 notebook computers with up to 13.3” screens.
  • Two interior shelves with eight vertical compartments per shelf, allowing for storage of up to 32 notebook computers.
  • Includes 32-outlet UL electrical system with an automatic timer.
  • Rear panel access to the electrical.
  • Resettable combination padlock included.
  • Complies with the GREENGUARD Environmental Institute's GREENGUARD Children & Schools Indoor Air Quality standards, contributing to points toward LEED Certification.
  • 12 year Bretford warranty

Please allow 4 - 8 weeks leadtime for delivery.
Price includes ground shipping to ground level dock destination within the 48 continental states in United States, other charges may apply. For shipment to Hawaii and Alaska, shipping is not included and must obtain price quote prior to placing order.


Toshiba / Bretford 32 Unit Chromebook/Netbook Cart (Pre-assembled) - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.