Please wait...action in progress.
Toshiba 256GB Q Series Pro Internal Solid State Drive
Images
IMAGES
 »

Toshiba 256GB Q Series Pro Internal Solid State Drive

Part Number: HDTS325XZSTA
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$309.99
Instant Savings:
-$124.03

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $185.96
Offer expires 4/28/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2014.
Learn More
Toshiba 256GB Q Series Pro Internal Solid State Drive Toshiba 256GB Q Series Pro Internal Solid State Drive
Rated 3.6667/5 based on 3 customer reviews
$185.96
Product description: Toshiba 256GB Q Series Pro Internal Solid State Drive
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
JUST WOW...October 13, 2013
by ozonegamer
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
This drive is the fastest drive I have tested to date, and I have tested a lot of SSD's since 2012 including ones from intel and samsung. This SSD maxes out the available SATA III bandwidth which means you can not get anything faster. Had no problems installing OS to the drive and it runs cool to the touch. Its extremely thin, has a nice simple look, and weighs almost nothing. The only competition this drive has is the OCZ vector, which sells for $10 more. Id still choose the Q series pro though. Way to go Toshiba!
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 5 out of 5 5 out of 5
Good drive - FastJanuary 3, 2014
by Bryjack from Albany, NY
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
I replaced an old Maxtor 250GB Hard Drive with this SSD. My system boots very quickly now and programs load lightening quick. The Maxtor was my system drive and had Windows 7 and applications loaded on it. The clone software duplicated it fine. The only hassle was downloading the NTI Echo software but I finally got it installed. Make sure TRIM is turned on also (Google it). It is needed to keep the drive clean of unneeded data. win 7 should do it automatically, but it's a good idea to double-check.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 

Overall Rating: 1 out of 5 1 out of 5
No Good, No DriversDecember 11, 2013
by Unhappy
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
Successfully ran NTI Echo to copy all data from Windows drive using dynamic resize to allow a 1.5 TB partition containing 157 GB occupy the 256 GB SSD. Seemed to be OK on intial reboot. The final step when the OS came up was to remove the boot from the copied drive. When this occurred it requested a reboot. Haven't had it come back since. When I attempt to reinstall Windows on the SSD it doesn't recognize the drive. Haven't been able to find a driver to preload. There's a wall in every direction.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One week to a month
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Toshiba 256GB Q Series Pro Internal Solid State Drive
Averages based on 3 customer reviews
Overall Rating: 3.7 out of 5
Features: 0.0 out of 5
Performance: 0.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 0.0 out of 5
2 of 3 (66%) customers would recommend this product to a friend.

Toshiba 256GB Q Series Pro Internal Solid State Drive - Write a Review Close  Close