Please wait...action in progress.
Sorry, Corsair® Survivor® 16GB USB 3.0 Flash Drive is not available for sale through Toshibadirect.com. But...
We can give you details about the Corsair® Survivor® 16GB USB 3.0 Flash Drive:
Corsair Survivor 16GB USB 3.0 Flash Drive
Images
IMAGES
 »

Corsair® Survivor® 16GB USB 3.0 Flash Drive

Part Number: CMFSV3-16GB

Questions? Call us at 800-316-0920
Corsair® Survivor® 16GB USB 3.0 Flash Drive Corsair® Survivor® 16GB USB 3.0 Flash Drive
Product description: Built from lightweight, aircraft-grade aluminum Water proof to 200 meters, Vibration and shock resistant, Plug-n-Play compatible, 5-year limited manufacturer warranty
 

Features:

  • Built from lightweight, aircraft-grade aluminum
  • Water proof to 200 meters
  • Vibration and shock resistant
  • Plug-n-Play compatible
  • 5-year limited manufacturer warranty

Specifications:

  • Capacity: 16 GB
  • Max Sequential Read/Write (using ATTO Disk Benchmark): 79 MB/s sequential read — 21 MB/s sequential write (USB 3.0)
  • Interface: USB 3.0
  • Shock: 40G
  • Support for Microsoft Windows®, Mac OS X®, and Linux with no driver or software installation necessary
  • USB Standard-A connector works with both USB 3.0 and USB 2.0 ports

What is in the box:

  • Flash Survivor USB 3.0 flash drive

Corsair® Survivor® 16GB USB 3.0 Flash Drive - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.