Please wait...action in progress.
Toshiba 16GB Micro Swivel USB 2.0 Flash Drive (Chrome)
Images
IMAGES
 »

Toshiba 16GB Micro Swivel USB 2.0 Flash Drive (Chrome)

Part Number: PA3879U-1MAS
Be the first to write a review

 
List Price:
$21.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Case Logic® 6 Capacity USB Flash Drive Shuttle Case +$10.99
Case Logic® 2 Capacity USB Flash Drive Shuttle Case – Black +$8.99
Total Price: $11.99
Offer expires 12/31/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/02/2014.
Learn More
Toshiba 16GB Micro Swivel USB 2.0 Flash Drive (Chrome) Toshiba 16GB Micro Swivel USB 2.0 Flash Drive (Chrome)
$11.99 In stock
Product description: The Toshiba Micro-Swivel USB flash drive enables you to easily store, carry and transfer your files to access your data anywhere or anytime. At less than one and a quarter inches long, it easily fits in your pocket or carrying case or attach it to your electronic device or on your keychain with the included lanyard to keep your data with you at all times. Plus there are no lost caps as with other flash drives with its unique 'swivel-capless' design.
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

The Toshiba Micro-Swivel USB flash drive enables you to easily store, carry and transfer your files to access your data anywhere or anytime. At less than one and a quarter inches long, it easily fits in your pocket or carrying case or attach it to your electronic device or on your keychain with the included lanyard to keep your data with you at all times. Plus there are no lost caps as with other flash drives with its unique ‘swivel-capless’ design.

Whether you need to store and share your favorite songs, photos, and videos with your friends or use it for presentations for work or homework for school, the Micro-Swivel Flash drive provides the ultimate mobile storage solution for people on the go. With Hi-Speed USB 2.0, you’ll get ultra fast data transfer speeds.

The Flash Drive is hot Plug & Play enabled for easy installation and Windows ReadyBoost compatible to speed up your system.

Features:

  • Ultra-Slim, Micro Swivel ‘Capless’ design – Pocket-sized for easy transportability and no more lost caps
  • Includes lanyard to help attach to other devices
  • Hi-Speed USB 2.0 certified
  • Hot Plug & Play - Enables you to install the Flash Drive at anytime
  • High speed USB controller and Dual Memory Channel for ultra fast data transfer speeds
  • Data transfer rates of up to 21.1MB/sec. read and up to 10MB/sec write
  • No external power is required – DC 4.5V ~ 5.5V from USB port

Specifications:

  • Product Dimensions & Weight: 1.2" L X 0.5” W X  0.25” H; 0.1 oz
  • Lanyard length: 2 inches (Approx.)
  • Operating System: Windows® 7/ Vista® / XP
  • Compatible with all laptop and desktop PCs with a USB port
  • Low power consumption from the USB port
  • RoHS compliant
  • In the box: One Toshiba USB Micro Flash Drive (user information and warranty document pre-loaded on the flash drive)
  • One-year standard limited warranty

Note: Keyring not included


Toshiba 16GB Micro Swivel USB 2.0 Flash Drive (Chrome) - Write a Review Close  Close