Please wait...action in progress.
Toshiba 16GB TransMemory™ USB 3.0 Flash Drive
Images
IMAGES
 »

Toshiba 16GB TransMemory™ USB 3.0 Flash Drive

Part Number: PFU016U-1BCK
Be the first to write a review

 
List Price:
$29.99
Instant Savings:
-$17.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Case Logic® 6 Capacity USB Flash Drive Shuttle Case +$10.99
Case Logic® 2 Capacity USB Flash Drive Shuttle Case – Black +$8.99
Total Price: $12.99
Offer expires 4/28/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba 16GB TransMemory™ USB 3.0 Flash Drive Toshiba 16GB TransMemory™ USB 3.0 Flash Drive
$12.99 In stock
Product description: Toshiba 16GB TransMemory™ USB 3.0 Flash Drive
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

For the computer users who need to drag and drop files quickly and safely between computer devices, Toshiba TransMemory™ USB 3.0 Flash Drive is an efficient ultraportable storage solution that offers high-speed data transfer and secure data protection.

Toshiba TransMemory™ family of USB 3.0 Flash Drives offers a reliable and convenient way to store and transfer your photos, videos, music, and important files on the go. Works with virtually any devices that have a host USB port1, Toshiba’s USB 3.0 Flash drive not only makes it easy to transfer files, but more importantly protects your data against theft or lost. The included downloadable password protection security software2 allows you to create your own public and private partitions to ensure critical data is protected and not fall into the wrong hands.

Toshiba TransMemory™ USB 3.0 flash drive is optimized for devices with USB 3.0 port for high speed data transfer (up to 70 MB/s3), but it is also backward compatible with any USB 2.0 port. Also, Toshiba TransMemory™ drive is Plug & Play enabled for easy installation and is compatible with both Windows® and Mac® operating systems.

Toshiba NAND Flash Memory is built with leading-edge technology in one of the world’s largest and most advanced NAND flash fabrication facilities. As the inventor of NAND Flash and world’s most experienced NAND Flash manufacturer, Toshiba’s removable storage solutions offer industry-proven quality and reliability with leading speeds, performance, and capacities. Plus, Toshiba TransMemory™ USB Flash Drives are backed by a 5-year standard limited warranty.

    Product Features
  • Simple Plug & Play operation. Works with any devices that have a host USB port1.
  • Compatible with both Windows® and Mac® operating systems.
  • USB 3.0 and USB 2.0 compatible.
  • Sleek compact design for maximum portability.
  • Includes downloadable security software with password protection2.
  • USB bus powered. No external power is required.
  • Provides peace of mind with Toshiba 5-Year Limited Standard Warranty.
    Product Specifications
    USB Flash Drive Specification
  • Capacities1: 16GB
  • Interface: USB 3.0
  • Write Speed3: up to 10 MB/s
  • Read Speed3: up to 70 MB/s
  • Color: Black
    Contents
  • Toshiba TransMemory™ USB 3.0 Flash Drive
  • 5 Year Limited Standard Warranty
    System Requirements4
  • Windows® XP, Windows Vista®, Windows® 7, Windows® 8
  • Mac® OS 10.0.2 and above (USB 2.0 only)
  • Available USB 2.0 or USB 3.0 Port

Notes:
1 Check with your device manufacturer for full compatibility.
2 Security software, allowing data that has been saved in the memory to be password protected, is available for download at http://support.toshiba.com/support/modelHome?freeText=1200007404
3 Maximum read speed 70 MB/s, write speed lower. Based on Toshiba internal test results, read and write speeds may vary depending on user-specifications such as devices used and files size read or written.
4 Compatibility may vary depending on user’s hardware configuration and operating system


Toshiba 16GB TransMemory™ USB 3.0 Flash Drive - Write a Review Close  Close