Please wait...action in progress.
Toshiba Flash Drive Duo 8GB
Images
IMAGES
 »

Toshiba Flash Drive Duo 8GB

Part Number: PA5182U-1M8R
Be the first to write a review

 
List Price:
$15.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/08/2015.
Learn More
Toshiba Flash Drive Duo 8GB Toshiba Flash Drive Duo 8GB
$15.99 In stock
Product description: Toshiba Flash Drive Duo 8GB
 

Overview
The Toshiba Flash Drive Duo makes sharing simple. One memory card that can be shared between your tablet, smartphone, and laptop without any additional adapters or cables.

Product Features

  • Dual-tip design
  • Super-Speed USB 3.0 for PCs and laptops
  • Hi-speed micro USB 2.0 for smartphones and tablets
  • Compatible with Windows, Mac OS, Chrome OS, Android

System Requirements

  • Laptops/Desktops: USB Port, Microsoft Windows 8/Windows 7/ Mac OS/ Chrome OS
  • Smartphones/Tablets: micro USB port with USB On-The-Go (OTG), Android OS

Specifications:

  • Dimensions & Weight: 1.5"x.5"x.2"; .2 oz
  • 1 year standard limited Warranty

Toshiba Flash Drive Duo 8GB - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.