Please wait...action in progress.
Toshiba Natural (Passive) 3D Glasses 10 Party Pack
Images
IMAGES
 »

Toshiba Natural (Passive) 3D Glasses 10 Party Pack

Part Number: FPT-P100UP
Be the first to write a review

 
List Price:
$79.99
Instant Savings:
-$16.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $63.99
Offer expires 1/31/16
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/05/2015.
Learn More
Toshiba Natural (Passive) 3D Glasses 10 Party Pack Toshiba Natural (Passive) 3D Glasses 10 Party Pack
$63.99 In stock
Product description: Toshiba Natural (Passive) 3D Glasses allows you to gaze into the 3D screen and you'll see characters and scenes come to life before your very eyes. 3D entertainment is all about bringing depth to the movie and gaming experience in your living room. Slide on these 3D glasses and the images on your compatible Toshiba 3D HDTV seem to leap right into your living room or home theater. Enjoy 3D entertainment and amazing picture quality with Toshiba Natural 3D glasses matched to the TL515U Series LED HDTV. To create the ideal 3D viewing experience, these sleek Natural 3D glasses are designed for comfort so you can focus on your favorite movies or video games. The Party Pack of 10 Natural 3D glasses let friends and family share the thrills of the 3D experience front and center on the Toshiba TL515U Series LED TV
 

Toshiba Natural (Passive) 3D Glasses allows you to gaze into the 3D screen and you'll see characters and scenes come to life before your very eyes. 3D entertainment is all about bringing depth to the movie and gaming experience in your living room. Slide on these 3D glasses and the images on your compatible Toshiba 3D HDTV seem to leap right into your living room or home theater. Enjoy 3D entertainment and amazing picture quality with Toshiba Natural 3D glasses matched to the TL515U Series LED HDTV. To create the ideal 3D viewing experience, these sleek Natural 3D glasses are designed for comfort so you can focus on your favorite movies or video games. The Party Pack of 10 Natural 3D glasses let friends and family share the thrills of the 3D experience front and center on the Toshiba TL515U Series LED TV.

Features:

  • Natural (Passive) 3D – 3D technology is ideal for families and gamers who want to enjoy in-your-face action, eye-popping movies and games in 3D.
  • Polarized Optics – With the Natural 3D glasses, high resolution 3D images and action scenes remain clear and sharp with stunning vibrant colors.
  • Lightweight Compact Design – These lightweight and compact 3D glasses are designed for comfortable viewing enjoyment. These 3D glasses fold and save space when stored.
  • Party Pack Kit – The convenient 3D Party Pack with 10 pairs of Natural 3D glasses ensures that everyone in your family or group enjoys the immersive 3D experience with your Toshiba Natural 3D LED HDTV.

Specifications:

  • With a set of Toshiba 3D glasses you’re able to fully enjoy available 3D content such as 3D TV programming and Blu-ray™ 3D discs.
  • The FPT-P100UP Natural 3D glasses (10-pack) are compatible with the Toshiba TL515U Series 3D LED TVs.
  • Party Pack includes 10 pairs of Natural 3D glasses
  • 3D method: Polarized filter
  • Approximate Dimensions:
    • Depth: 6.54”
    • Height: 1.84”
    • Width: 6.16”
  • Approximate Weight: Shipping: 2 lbs

Click here for Important Safety Information Concerning 3D Viewing.


Toshiba Natural (Passive) 3D Glasses 10 Party Pack - Write a Review Close  Close