Please wait...action in progress.
SIIG® Fixed Low Profile Wall Mount for 10” to 24” TVs / Monitors
Images
IMAGES
 »

SIIG® Fixed Low Profile Wall Mount for 10” to 24” TVs / Monitors

Part Number: CE-MT0012-S1
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/09/2015.
Learn More
SIIG® Fixed Low Profile Wall Mount for 10” to 24” TVs / Monitors SIIG® Fixed Low Profile Wall Mount for 10” to 24” TVs / Monitors
$19.99 In stock
Product description: Low-profile fixed mounting bracket design fits LCD flat-panel TV/monitors from 10" to 24" and up to 33 lbs. (15 kgs) Mounts TV just 0.6 inches from the wall for a clean/low-profile installation 2mm thick heavy-gauge steel construction with powder coated black finish for durability Compatible with VESA mounting 50x50mm, 75x75mm and 100x100mm patterns
 

Features:

  • Low-profile fixed mounting bracket design fits LCD flat-panel TV/monitors from 10" to 24" and up to 33 lbs. (15 kgs)
  • Mounts TV just 0.6 inches from the wall for a clean/low-profile installation
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Compatible with VESA mounting 50x50mm, 75x75mm and 100x100mm patterns
  • Includes installation guide and mounting hardware kit
  • 5-year limited manufacturer warranty

Specifications:

  • Dimensions - (H x W x D) 4.75" x 4.75" x 0.6" (12 x 12 x 1.5 cm)
  • Weight - 0.60 lbs (0.34 kgs)

What in the box:

  • Fixed LCD TV/monitor mount - 10" to 24"
  • Mounting hardware
  • Installation manual


Specifications:
  • Screen Size Compatibility : 10-inches to 24-inches

  • SIIG® Fixed Low Profile Wall Mount for 10” to 24” TVs / Monitors - Write a Review Close  Close