Please wait...action in progress.
SIIG® Full Motion Wall Mount for 10” to 24” TVs / Monitors
Images
IMAGES
 »

SIIG® Full Motion Wall Mount for 10” to 24” TVs / Monitors

Part Number: CE-MT0212-S1
Be the first to write a review

 
List Price:
$40.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $40.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/02/2015.
Learn More
SIIG® Full Motion Wall Mount for 10” to 24” TVs / Monitors SIIG® Full Motion Wall Mount for 10” to 24” TVs / Monitors
$40.99 In stock
Product description: High-quality full-motion (tilt, swivel, extend, & pan) mechanism allows quick & easy viewing angle adjustment Designed for LCD TV/monitor from 10" to 24" and up to 33 lbs (15 kgs) Full-motion adjustment - tilt +/- 15 degrees , swivel left/right +/-90 degrees, pan left/right +/- 135 degrees and extends from wall 3" to 10.5" 2mm thick heavy-gauge steel construction with powder coated black finish for durability Compatible with VESA mounting 50x50mm, 75x75mm, and 100x100mm patterns Includes installation guide, and mounting hardware kit 5-year limited manufacturer warranty
 

Features:

  • High-quality full-motion (tilt, swivel, extend, & pan) mechanism allows quick & easy viewing angle adjustment
  • Designed for LCD TV/monitor from 10" to 24" and up to 33 lbs (15 kgs)
  • Full-motion adjustment - tilt +/- 15 degrees , swivel left/right +/-90 degrees, pan left/right +/- 135  degrees and extends from wall 3" to 10.5"
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Compatible with VESA mounting 50x50mm, 75x75mm, and 100x100mm patterns
  • Includes installation guide, and mounting hardware kit
  • 5-year limited manufacturer warranty

Specifications:

  • Compatible VESA mounting patterns: 50 x 50 mm, 75 x 75 mm, 100 x 100 mm
  • Tilt: +/- 15 degrees
  • Swivel (left/right): +/- 90 degrees
  • Pan (left/right): +/- 135 degrees
  • Extends from wall: 3" to 10.5"
  • Materials: 2mm thick heavy gauge steel
  • Dimensions (fully extended) – (H x W x D) 5.5” x 4.75” x 10.5”
  • Weight: 1.81 lbs
  • Color: Black

What is in the box:

  • Full-motion LCD mount - 10" to 24"
  • Mounting hardware
  • Installation manual


Specifications:
  • Screen Size Compatibility : 10-inches to 24-inches

  • SIIG® Full Motion Wall Mount for 10” to 24” TVs / Monitors - Write a Review Close  Close