Please wait...action in progress.
SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs
Images
IMAGES
 »

SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs

Part Number: CE-MT0512-S1
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/21/2015.
Learn More
SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs
$79.99
Product description: Full-motion universal mounting bracket design fits LED/LCD/Plasma flat-panel TVs from 23" to 42" and up to 100 lbs. (45 kgs.) Tilt of 0 to - 12 degrees , swivel left/right +/-90 degrees & extends from wall from 3.75" to 21.25" 2mm thick heavy-gauge steel construction with powder coated black finish for durability Compatible with VESA mounting patterns (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 400) & supports universal mounting patterns: Height: 85mm to 400mm (3.4" to 15.75") Width: 100mm to 405mm (4" to 16") Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation) Safety screws ensure secure mounting of TV rails to wall bracket & limits shifting/movement Generous open area for easy cable routing and wiring access Built-in level for easy installation
 
Select an image from right panel to see a larger view.
SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs
Your select model may not have all the features, ports, or other items corresponding to those shown on the image. Please see detailed specifications for more information
SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs
SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs

SIIG® Full Motion Universal TV Wall Mount for 23” to 42” TVs - Write a Review Close  Close