Please wait...action in progress.
SIIG® Low Profile Universal TV Wall Mount for 32” to 60” TVs
Images
IMAGES
 »

SIIG® Low Profile Universal TV Wall Mount for 32” to 60” TVs

Part Number: CE-MT0612-S1
Be the first to write a review

 
List Price:
$49.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
SIIG® Low Profile Universal TV Wall Mount for 32” to 60” TVs SIIG® Low Profile Universal TV Wall Mount for 32” to 60” TVs
$49.99 In stock
Product description: Low-profile universal mounting bracket design fits LCD/Plasma flat-panel TVs from 32” to 60" and up to 165 lbs. Mounts TV just 1.4 inches from the wall for a clean/low-profile installation Large rectangular shaped access holes for easy cable routing and wiring access Built-in level for easy installation 2mm thick heavy-gauge steel construction with powder coated black finish for durability Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation) Safety screws ensure secure TV position to wall bracket & avoids movement Includes installation guide, and mounting hardware kit.
 

Features:

  • Low-profile universal mounting bracket design fits LCD/Plasma flat-panel TVs from 32” to 60" and up to 165 lbs.
  • Mounts TV just 1.4 inches from the wall for a clean/low-profile installation
  • Large rectangular shaped access holes for easy cable routing and wiring access
  • Built-in level for easy installation
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Safety screws ensure secure TV position to wall bracket & avoids movement
  • Includes installation guide, and mounting hardware kit.
  • UL listed
  • 5-year limited manufacturer warranty

Specifications:

  • Dimensions: (H x W x D) 19.5” x 32.3" x 1.2”
  • Weight – 6.6 lbs
  • VESA standard mounting holes (75/100/200, 100 x 200, 300x300, 400x200, 400x300, 400x400, 600x200, 600x300 & 600x400)
  • Universal mounting patterns: Height: 75mm to 455mm (3.0” to 17.9”), Width: 50mm to 790mm (2.0” to 31.1”)
  • Screen size support: 32" to 60"
  • Weight capacity: up to 165 lbs
  • Color: Black

What is in the box:

  • Universal fixed TV mount – 32" to 60"
  • Mounting hardware
  • Installation manual


Specifications:
  • Screen Size Compatibility : 25-inches to 42-inches, 43-inches to 65-inches

  • SIIG® Low Profile Universal TV Wall Mount for 32” to 60” TVs - Write a Review Close  Close