Please wait...action in progress.
SIIG® Universal Tilting TV Wall Mount for 32” to 60” TVs
Images
IMAGES
 »

SIIG® Universal Tilting TV Wall Mount for 32” to 60” TVs

Part Number: CE-MT0712-S1
Be the first to write a review

 
List Price:
$59.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $59.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/21/2015.
Learn More
SIIG® Universal Tilting TV Wall Mount for 32” to 60” TVs SIIG® Universal Tilting TV Wall Mount for 32” to 60” TVs
$59.99
Product description: Universal mounting bracket design fits LCD/Plasma flat-panel TVs from 32” to 60” and up to 165 lbs. Allows tilt adjustment of 0 to -15 degrees for optimal viewing angles Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation) Integrated lock system secures TV mounting rail to wall bracket to avoid theft Safety screw anchors TV rail to wall bracket & limits shifting/movement Large rectangular shaped access holes for easy cable routing and wiring access Includes bubble level for easy installation
 

Features:

  • Universal mounting bracket design fits LCD/Plasma flat-panel TVs from 32” to 60” and up to 165 lbs.
  • Allows tilt adjustment of 0 to -15 degrees for optimal viewing angles
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Integrated lock system secures TV mounting rail to wall bracket to avoid theft
  • Safety screw anchors TV rail to wall bracket & limits shifting/movement
  • Large rectangular shaped access holes for easy cable routing and wiring access
  • Includes bubble level for easy installation
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Includes installation guide, and mounting hardware kit
  • UL listed
  • 5-year limited manufacturer warranty

Specifications:

  • Dimensions: (H x W x D) 19.5” x 32.3” x 3.3”
  • Weight: 10 lbs
  • TV/Display/Monitor mounting:
  • VESA standard mounting holes (75/100/200, 100 x 200, 300x300, 400x200, 400x300, 400x400, 600x200, 600x300 & 600x400)
  • Universal mounting patterns: Height: 75mm to 500mm (3.0” to 19.7”), Width: 50mm to 780mm (3.0” to 30.7”)
  • 2mm thick heavy-gauge steel construction
  • Finish: Powder coated, black
  • Screen size support: 32" to 60"
  • Weight capacity: 165 lbs (max)
  • Tilt adjustment: 0 to 15 degrees

What is in the box:

  • Universal tilting TV mount - 32" to 60"
  • Mounting hardware
  • Installation manual

SIIG® Universal Tilting TV Wall Mount for 32” to 60” TVs - Write a Review Close  Close