Please wait...action in progress.
SIIG® Low Profile Universal TV Wall Mount for 23” to 42” TVs
Images
IMAGES
 »

SIIG® Low Profile Universal TV Wall Mount for 23” to 42” TVs

Part Number: CE-MT0H11-S1
Be the first to write a review

 
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/22/2014.
Learn More
SIIG® Low Profile Universal TV Wall Mount for 23” to 42” TVs SIIG® Low Profile Universal TV Wall Mount for 23” to 42” TVs
$39.99 In stock
Product description: Low-profile universal mounting bracket design fits LCD/Plasma flat-panel TVs from 23" to 42" and up to 132 lbs. (60 kgs) Mounts TV less than 1.4 inches from the wall for a clean/low-profile installation Large rectangular shaped access hole for easy cable routing and wiring access Included bubble level for easy installation 2mm thick heavy-gauge steel construction with powder coated black finish for durability Compatible with universal mounting patterns (up to 19.5" W x 12" H) and VESA standard mounting holes (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 300) Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation) Safety screws ensure secure TV position to wall bracket & avoids movement Includes installation guide, and mounting hardware kit 5-year limited manufacturer warranty
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Features:

  • Low-profile universal mounting bracket design fits LCD/Plasma flat-panel TVs from 23" to 42" and up to 132 lbs. (60 kgs)
  • Mounts TV less than 1.4 inches from the wall for a clean/low-profile installation
  • Large rectangular shaped access hole for easy cable routing and wiring access
  • Included bubble level for easy installation
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Compatible with universal mounting patterns (up to 19.5" W x 12" H) and VESA standard mounting holes (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 300)
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Safety screws ensure secure TV position to wall bracket & avoids movement
  • Includes installation guide, and mounting hardware kit
  • 5-year limited manufacturer warranty

Specifications:

  • Product dimensions - (H x W x D) 13.8" x 20.9" x 1.38"
  • Supports flat-panel TVs from 23" to 42" and up to 132 lbs
  • Compatible with universal mounting patterns (up to 19.5" W x 12" H) and VESA standard mounting holes (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 300)
  • 2mm thick heavy-gauge steel construction
  • Weight: 4.85 lbs
  • Color: Black

What is in the box:

  • Low-Profile Universal TV mount – 23" to 42"
  • Mounting hardware
  • Installation manual


Specifications:
  • Screen Size Compatibility : 10-inches to 24-inches, 25-inches to 42-inches

  • SIIG® Low Profile Universal TV Wall Mount for 23” to 42” TVs - Write a Review Close  Close