Please wait...action in progress.
SIIG®  Low Profile TV Wall Mount for 42

SIIG® Low Profile TV Wall Mount for 42" to 70" TVs

Part Number: CE-MT0J11-S1
Be the first to write a review

 
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/28/2015.
Learn More
SIIG® Low Profile TV Wall Mount for 42" to 70" TVs SIIG®  Low Profile TV Wall Mount for 42" to 70" TVs
$69.99 In stock
Product description: SIIG's Low Profile Universal TV Mount - 42" to 70" is the ultimate low profile TV mount designed to accommodate flat-panel TVs from 42" to 70" with weights up to 165 lbs. It secures the TV with less than 1.4” from the wall for a clean low-profile installation and is made of 2mm thick heavy-gauge cold-rolled steel for durability and reliable television mounting.
 

SIIG’s Low Profile Universal TV Mount - 42" to 70" is the ultimate low profile TV mount designed to accommodate flat-panel TVs from 42" to 70" with weights up to 165 lbs.  It secures the TV with less than 1.4” from the wall for a clean low-profile installation and is made of 2mm thick heavy-gauge cold-rolled steel for durability and reliable television mounting.

This TV mount features large rectangular shaped access holes for convenient cable routing and wiring access.  The sliding bracket design with included bubble level allows easy installation and horizontal adjustment (even after installation).  The Low Profile Universal TV Mount - 42" to 70" is the perfect solution enabling you to free up space and compliment your display with a clean, sleek, and professional appearance.

Features:

  • Low-profile universal mounting bracket design fits LCD/Plasma flat-panel TVs from 42" to 70" and up to 165 lbs.
  • Mounts TV less than 1.4 inches from the wall for a clean/low-profile installation
  • Large rectangular shaped access holes for easy cable routing and wiring access
  • Included bubble level for easy installation
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Safety screws ensure secure TV position to wall bracket and avoids movement
  • 5-year limited manufacturer warranty

Specifications:

  • Fits LCD/Plasma flat-panel TVs from 42" to 70" and up to 165 lbs
  • 2mm thick heavy-gauge steel construction
  • TV mounting patterns:
  • Universal mounting patterns: up to 35" W x 23.75" H
  • VESA standard mounting holes: 100/200, 200x100, 300x100, 300x200, 400x200, 400x300, 400x400, 600x200, 600x300, 600x400, 600x600, 800x200, 800x300, 800x400, 800x600
  • Dimensions: 25" x 35.85" x 1.38"
  • Weight: 7.3 lbs

What is in the box:

  • Low-Profile Universal TV mount - 42" to 70"
  • Mounting hardware Kit
  • Installation manual


Specifications:
  • Screen Size Compatibility : 25-inches to 42-inches, 43-inches to 65-inches, 66-inches to 102-inches

  • SIIG® Low Profile TV Wall Mount for 42" to 70" TVs - Write a Review Close  Close