Please wait...action in progress.
SIIG® Universal Tilting TV Wall Mount for 23” to 42” TVs
Images
IMAGES
 »

SIIG® Universal Tilting TV Wall Mount for 23” to 42” TVs

Part Number: CE-MT0K11-S1
Be the first to write a review

 
List Price:
$49.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/01/2015.
Learn More
SIIG® Universal Tilting TV Wall Mount for 23” to 42” TVs SIIG® Universal Tilting TV Wall Mount for 23” to 42” TVs
$49.99 In stock
Product description: Universal mounting bracket design fits LCD/Plasma flat-panel TVs from 23" to 42" and up to 99 lbs. Allows tilt adjustment of 0 to -15 degrees for optimal viewing angles Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation) Safety screws anchor TV rail to wall bracket & limits shifting/movement Large rectangular shaped access hole for easy cable routing and wiring access Included bubble level for easy installation 2mm thick heavy-gauge steel construction with powder coated black finish for durability Compatible with universal mounting patterns (up to 19.5" W x 12" H) and VESA standard mounting holes (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 300) Includes installation guide and mounting hardware kit 5-year limited manufacturer warranty
 

Features:

  • Universal mounting bracket design fits LCD/Plasma flat-panel TVs from 23" to 42" and up to 99 lbs.
  • Allows tilt adjustment of 0 to -15 degrees for optimal viewing angles
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Safety screws anchor TV rail to wall bracket & limits shifting/movement
  • Large rectangular shaped access hole for easy cable routing and wiring access
  • Included bubble level for easy installation
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Compatible with universal mounting patterns (up to 19.5" W x 12" H) and VESA standard mounting holes (100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 300)
  • Includes installation guide and mounting hardware kit
  • 5-year limited manufacturer warranty

Specifications:

  • Dimensions: (H x W x D) 13.8" x 20.9" x 3.0"
  • Weight: 6.8  lbs
  • 2mm thick heavy-gauge steel construction
  • Powder coated black finish for durability

What is in the box:

  • Universal Tilting TV Mount – 23" to 42"
  • Bubble level
  • Installation kit (mounting hardware)
  • Installation manual


Specifications:
  • Screen Size Compatibility : 10-inches to 24-inches, 25-inches to 42-inches

  • SIIG® Universal Tilting TV Wall Mount for 23” to 42” TVs - Write a Review Close  Close