Please wait...action in progress.
SIIG®  Tilting TV Wall Mount for 42

SIIG® Tilting TV Wall Mount for 42" to 70" TVs

Part Number: CE-MT0L11-S1
Be the first to write a review

 
List Price:
$94.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $94.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/26/2015.
Learn More
SIIG® Tilting TV Wall Mount for 42" to 70" TVs SIIG®  Tilting TV Wall Mount for 42" to 70" TVs
$94.99 In stock
Product description: SIIG’s Universal Tilting Wall Mount - 42" to 70" is designed to accommodate flat-panel TVs from 42" to 70" with weights up to 165 lbs . It is made of 2mm thick heavy-gauge cold-rolled steel for durability and provides tilt adjustment of 0˚ to -15˚ for optimal viewing angles.
 

SIIG’s Universal Tilting Wall Mount – 42" to 70" is designed to accommodate flat-panel TVs from 42" to 70" with weights up to 165 lbs. It is made of 2mm thick heavy-gauge cold-rolled steel for durability and provides tilt adjustment of 0° to -15° for optimal viewing angles. 

The Universal Tilting TV Wall Mount features safety screws for anchoring TV rail to wall bracket to limit shifting and movement and large rectangular shaped access holes for convenient cable routing and wiring access.  The sliding bracket design with included bubble level allows easy installation and horizontal adjustment for perfect screen placement (even after installation).  This TV wall mount is the perfect solution enabling you to free up your space and compliment your flat-panel display with a clean, sleek, and professional touch.
Features:

  • Universal mounting bracket design fits LCD/Plasma flat-panel TVs from 42" to 70" and up to 165 lbs
  • Allows tilt adjustment of 0 to -15 degrees for optimal viewing angles
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • Safety screws anchor TV rail to wall bracket & limits shifting/movement
  • Large rectangular shaped access holes for easy cable routing and wiring access
  • Includes bubble level for easy installation
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • 5-year limited manufacturer warranty

Specifications:

  • Fits LCD/Plasma flat-panel TVs from 42" to 70" and up to 165 lbs
  • Compatible with universal mounting patterns (up to 35" W x 23.75" H) and VESA standard mounting holes (100/200, 100 x 200, 200 x 200, 400 x 200, 600 x 200, 600 x 400, 800 x 400, 800 x 600)
  • 2mm thick heavy-gauge steel construction
  • Powder coated black finish for durability
  • Tilt adjustment: 0 degrees to +15 degrees
  • Dimensions: 25.0" x 35.85" x 3.0"
  • Weight: 9.5  lbs
  • Color: Black

What is in the box:

  • Universal Tilting TV mount – 42" to 70"
  • Mounting hardware Kit
  • Installation manual


Specifications:
  • Screen Size Compatibility : 25-inches to 42-inches, 43-inches to 65-inches, 66-inches to 102-inches

  • SIIG® Tilting TV Wall Mount for 42" to 70" TVs - Write a Review Close  Close