Please wait...action in progress.
SIIG® Low Profile TV Wall Mount for 60

SIIG® Low Profile TV Wall Mount for 60" to 102" TVs

Part Number: CE-MT0V12-S1
Be the first to write a review

 
List Price:
$99.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $99.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/07/2015.
Learn More
SIIG® Low Profile TV Wall Mount for 60" to 102" TVs SIIG® Low Profile TV Wall Mount for 60" to 102" TVs
$99.99 In stock
Product description: SIIG's Low Profile Universal XL TV Mount – 60" to 102" is designed to fit extra-large LCD/LED/Plasma flat-panel TVs from 60” to 102” with weights up to 330 lbs. This low profile XL flat-panel TV mount is made of 2mm thick heavy-gauge steel with powder coated black finish for durability, comes with dual wall-plates to allow extra wall-mounting locations and support of extra weight, and mounts TV only 1” from the wall for a clean/low-profile installation. Additional features include sliding bracket design to make installation easy and allowing for horizontal adjustment (even after installation) and lockable security bar system to secure TV to the mount for added protection.
 

SIIG’s Low Profile Universal XL TV Mount – 60” to 102” is designed to fit extra-large LCD/LED/Plasma flat-panel TVs from 60” to 102” with weights up to 330 lbs.  This low profile XL flat-panel TV mount is made of 2mm thick heavy-gauge steel with powder coated black finish for durability, comes with dual wall-plates to allow extra wall-mounting locations and support of extra weight, and mounts TV only 1” from the wall for a clean/low-profile installation.  Additional features include sliding bracket design to make installation easy and allowing for horizontal adjustment (even after installation) and lockable security bar system to secure TV to the mount for added protection.

Features:

  • Low-profile universal mounting bracket design fits LCD/LED/Plasma flat-panel TVs from 60” to 102” and up to 330 lbs
  • Dual wall-plates allow extra wall-mounting locations & support of extra weight
  • Lockable security bar system secures TV to the mount for added protection
  • Mounts TV only 1” from the wall for a clean/low-profile installation
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • Bubble-level included for easy installation
  • 5-year limited manufacturer warranty

Specifications:

  • Screen size support: 60” to 102”
  • Weight capacity: up to 330 lbs
  • 2mm thick heavy-gauge steel construction
  • Compatible with universal mount patterns (up to 59” W x 31.5” H) and VESA standard mounting holes (75/100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 300, 400 x 400, 600 x 200, 600 x 300, 600 x 400, 600 x 600, 800 x 400, 800 x 600 & 800 x 800)
  • Dimensions: 42.0” to 60.7” W x 33.1” H x 1.0” D
  • Weight : 13.25 lbs
  • Color: Black

What is in the box:

  • Low-Profile Universal TV mount - 60" to 102"
  • Mounting hardware Kit
  • Installation manual


Specifications:
  • Screen Size Compatibility : 43-inches to 65-inches, 66-inches to 102-inches

  • SIIG® Low Profile TV Wall Mount for 60" to 102" TVs - Write a Review Close  Close