Please wait...action in progress.
SIIG® Tilting TV Wall Mount for 60
Images
IMAGES
 »

SIIG® Tilting TV Wall Mount for 60" to 102" TVs

Part Number: CE-MT0W12-S1
Be the first to write a review

 
List Price:
$109.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $109.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/27/2015.
Learn More
SIIG® Tilting TV Wall Mount for 60" to 102" TVs SIIG® Tilting TV Wall Mount for 60" to 102" TVs
$109.99 In stock
Product description: SIIG’s Universal Tilting XL TV Mount – 60" to 102" is designed to fit extra-large LCD/LED/Plasma flat-panel TVs from 60” to 102” with weights up to 330 lbs. It supports tilt adjustment of +15o to -15o for optimal viewing angles. This tilting XL flat-panel TV mount is made of 2mm thick heavy-gauge steel with powder coated black finish for durability and comes with dual wall-plates to allow extra wall-mounting locations and support of extra weight. It also features sliding bracket design to make installation easy and allowing for horizontal adjustment (even after installation) and mounts TV only 3.1” from the wall for a clean/low-profile installation.
 

SIIG’s Universal Tilting XL TV Mount – 60” to 102” is designed to fit extra-large LCD/LED/Plasma flat-panel TVs from 60” to 102” with weights up to 330 lbs. It supports tilt adjustment of +15° to -15° for optimal viewing angles. This tilting XL flat-panel TV mount is made of 2mm thick heavy-gauge steel with powder coated black finish for durability and comes with dual wall-plates to allow extra wall-mounting locations and support of extra weight. It also features sliding bracket design to make installation easy and allowing for horizontal adjustment (even after installation) and mounts TV only 3.1” from the wall for a clean/low-profile installation.

Features:

  • Low-profile universal tilting mounting bracket design fits LCD/LED/Plasma flat-panel TVs from 60” to 102” and up to 330 lbs
  • Allows tilt adjustment of +15° to -15° for optimal viewing angles
  • Dual wall-plates allows extra wall-mounting locations & support of extra weight
  • Mounts TV only 3.1” from the wall for a clean/low-profile installation
  • Sliding bracket design makes installation easy and allows for horizontal adjustment (even after installation)
  • 2mm thick heavy-gauge steel construction with powder coated black finish for durability
  • 5-year limited manufacturer warranty

Specifications:

  • Screen size support: 60” to 102”
  • Weight capacity: up to 330 lbs (150 kgs)
  • Tilt: +15° to -15°
  • 2mm thick heavy-gauge steel construction
  • Compatible with universal mount patterns (up to 59” W x 31.5” H) and VESA standard mounting holes (75/100/200, 100 x 200, 200 x 200, 400 x 200, 400 x 300, 400 x 400, 600 x 200, 600 x 300, 600 x 400, 600 x 600, 800 x 400, 800 x 600 & 800 x 800)
  • Dimensions: 41.5” to 60.2” W x 33.1” H x 3.1” D
  • Weight: 15.5 lbs (7.0 kgs)
  • Color: Black

What is in the box:

  • Universal Tilting TV mount - 60" to 102"
  • Mounting hardware Kit
  • Installation manual


Specifications:
  • Screen Size Compatibility : 43-inches to 65-inches, 66-inches to 102-inches

  • SIIG® Tilting TV Wall Mount for 60" to 102" TVs - Write a Review Close  Close