Please wait...action in progress.
StarTech® 15 ft. HDMI Cable
Images
IMAGES
 »

StarTech® 15 ft. HDMI Cable

Part Number: HDMIMM15
Be the first to write a review

 
List Price:
$19.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
StarTech® 15 ft. HDMI Cable StarTech® 15 ft. HDMI Cable
$19.99 In stock
Product description: This high quality 15ft HDMI cable features 2 HDMI male connectors, providing a direct link between HDMI devices such as Blu-Ray players, HDTVs, DVD Players, stereo receivers and more.
 

This high quality 15ft HDMI cable features 2 HDMI male connectors, providing a direct link between HDMI devices such as Blu-Ray players, HDTVs, DVD Players, stereo receivers and more.

StarTech HDMI digital video and audio cables are expertly designed and constructed of only top quality materials to ensure high quality, high definition performance. The HDMI standard combines high bandwidth video and multi-channel digital audio into a single cable, and provides crystal clear image resolution.

StarTech HDMI cables are HDMI specification 1.3b compliant, which fully supports 1080p+ resolutions at up to 120Hz refresh rate with life-like color. Plus, our HDMI cables can support bandwidth up to 340 MHz (10.2 Gbps) and display resolutions of up to 1440p, to support the demands of future high definition devices, such as increased resolutions and higher frame rates.

Features:

  • HDMI technology offers higher-bandwidth, uncompressed video and multi-channel digital audio in one cable
  • Quick-connect single HDMI cable replaces multiple audio and video cables, reducing clutter and hassle
  • Compatible with LCD TV, LCD Projectors, Plasma TV, HDTV and DVD Player and set-top box
  • Lifetime manufacturer warranty

Specifications:

  • Color: Black
  • Cable Length: 15 ft (4.57 m)
  • Connector A: 1 – 19 pin HDMI Male
  • Connector B: 1 – 19 pin HDMI Male

StarTech® 15 ft. HDMI Cable - Write a Review Close  Close