Please wait...action in progress.
Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Black
Images
IMAGES
 »

Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Black

Part Number: MLA-110BLACK
Be the first to write a review

 
List Price:
$27.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $27.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/20/2015.
Learn More
Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Black Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Black
$27.99
Product description: Sized to fit up to a 10.1 inch tablet in its own padded, nylex-lined compartment Roomy main compartment fits a book, large headphones or other accessories in addition to your tablet Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories Quickly stash away a newspaper, snack or ticket inside the back panel pocket Zippered security pocket keeps your smartphone or passport secure against your body
 

Features:

  • Sized to fit up to a 10.1 inch tablet in its own padded, nylex-lined compartment
  • Roomy main compartment fits a book, large headphones or other accessories in addition to your tablet
  • Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories
  • Quickly stash away a newspaper, snack or ticket inside the back panel pocket
  • Zippered security pocket keeps your smartphone or passport secure against your body
  • Slightly extended top carry handle quickly slips over your wrist if your hands are full
  • Removable padded shoulder strap provides a comfortable carrying option
  • 25-Year Limited Manufacturer Warranty

Specifications:

  • Fabric: Nylon
  • Size: 12" x 9.25" x 2.6"
  • Fits devices: 10.6" x 7.5" x 0.4"
  • Weight: 13 oz


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Black - Write a Review Close  Close