Please wait...action in progress.
Sorry, Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Gray is not available for sale through Toshibadirect.com. But...
We can give you details about the Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Gray:
Case Logic 10.1-inch Excite Tablet Attache Carrying Case - Gray
Images
IMAGES
 »

Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Gray

Part Number: MLA-110GRAY

Questions? Call us at 800-316-0920
Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Gray Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Gray
Product description: Sized to fit up to a 10.1 inch tablet in its own padded, nylex-lined compartment Roomy main compartment fits a book, large headphones or other accessories in addition to your tablet Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories Quickly stash away a newspaper, snack or ticket inside the back panel pocket Zippered security pocket keeps your smartphone or passport secure against your body
 

Features:

  • Sized to fit up to a 10.1 inch tablet in its own padded, nylex-lined compartment
  • Roomy main compartment fits a book, large headphones or other accessories in addition to your tablet
  • Spacious organization compartment underneath the flap can accommodate a power adapter, hard drive and accessories
  • Quickly stash away a newspaper, snack or ticket inside the back panel pocket
  • Zippered security pocket keeps your smartphone or passport secure against your body
  • Slightly extended top carry handle quickly slips over your wrist if your hands are full
  • Removable padded shoulder strap provides a comfortable carrying option
  • 25-Year Limited Manufacturer Warranty

Specifications:

  • Fabric: Nylon
  • Size: 12" x 9.25" x 2.6"
  • Fits devices: 10.6" x 7.5" x 0.4"
  • Weight: 13 oz


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Case Logic® 10.1-inch Excite™ Tablet Attaché Carrying Case - Gray - Write a Review Close  Close