Please wait...action in progress.
Case Logic® 10.1-inch Tablet Attaché Carrying Case - Black
Images
IMAGES
 »

Case Logic® 10.1-inch Tablet Attaché Carrying Case - Black

Part Number: QTA-110BLACK
Be the first to write a review

 
List Price:
$24.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/01/2015.
Learn More
Case Logic® 10.1-inch Tablet Attaché Carrying Case - Black Case Logic® 10.1-inch Tablet Attaché Carrying Case - Black
$24.99 In stock
Product description: Semi-rigid, molded EVA shell designed to fit 10.1 inch tablet The tablet compartment’s molded ribbing detail provides additional shock-absorbing protection Interior divider with its own securing strap separates the tablet from other accessories and keeps it in place Soft lining on interior divider helps to prevent scratches to your screen Interior storage for power cords, a wallet or phone
 

Features:

  • Semi-rigid, molded EVA shell designed to fit 10.1 inch tablet
  • The tablet compartment’s molded ribbing detail provides additional shock-absorbing protection
  • Interior divider with its own securing strap separates the tablet from other accessories and keeps it in place
  • Soft lining on interior divider helps to prevent scratches to your screen
  • Interior storage for power cords, a wallet or phone
  • Bonus screen cloth included with case
  • Seat belt-inspired design creates a distinctive tone-on-tone exterior
  • Top handles and adjustable, removable shoulder strap for easy transport
  • 25-Year Limited Manufacturer Warranty

Specifications:

  • Fabric: EVA
  • Size: 11.6" x 8.9" x 1.9"
  • Fits devices: 11.5" x 8.25" x 1.5"
  • Weight: 1 lb, 2 oz


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Case Logic® 10.1-inch Tablet Attaché Carrying Case - Black - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.