Please wait...action in progress.
Case Logic® 8-Inch Tablet Sleeve - Black
Images
IMAGES
 »

Case Logic® 8-Inch Tablet Sleeve - Black

Part Number: TS-108BLACK
Be the first to write a review

 
List Price:
$15.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/16/2015.
Learn More
Case Logic® 8-Inch Tablet Sleeve - Black Case Logic® 8-Inch Tablet Sleeve - Black
$15.99
Product description: Case Logic® 8-Inch Tablet Sleeve - Black
 
    Features:
  • Designed to fit a wide variety of 7-8" tablets
  • Front pocket stores cord and accessories
  • Slimline case protects your device on its own or in your favorite bag
  • Stylish and trendy exterior to express your personality
  • 25-year limited manufactory warranty
    Specification:
  • Size (l x w x h): 6.5 x 1.5 x 8.8 in
  • Fits Devices (l x w x h): 5.7 x 0.6 x 8.2 in
  • Materials: Nylon
  • Weight: 0.22 lb

Case Logic® 8-Inch Tablet Sleeve - Black - Write a Review Close  Close