Please wait...action in progress.
Case Logic® Carrying Case Fits Up to 10.2-inch Tablet - Black
Images
IMAGES
 »

Case Logic® Carrying Case Fits Up to 10.2-inch Tablet - Black

Part Number: VNA-210BLACK
Be the first to write a review

 
List Price:
$21.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $21.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/17/2015.
Learn More
Case Logic® Carrying Case Fits Up to 10.2-inch Tablet - Black Case Logic® Carrying Case Fits Up to 10.2-inch Tablet - Black
$21.99
Product description: Case Logic 10.2-inch Carrying Case - Black
 

Features:

  • Slim, compact case is compatible with laptops with a 7-10.2” screen (also accepts extended battery packs)
  • The Power Pocket - stores bulky power cords neatly in the bottom and out of the way
  • Elevated accessory pockets within the PowerPocket™ conveniently organize your mouse, iPod, cell phone and pens
  • Separate zippered document compartment fits file folders or magazines
  • Integrated neoprene USB drive pocket
  • Comfortable, removable shoulder strap and padded handle for easy portability
  • 25-year limited manufacturer warranty

Specifications:

  • Material: Dobby Nylon
  • External Dimensions: 11.8" x 9.1" x 2.8"
  • Internal Device Dimensions: 10.5" x 7.7" x 1.5"
  • Weight: 9 oz


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Case Logic® Carrying Case Fits Up to 10.2-inch Tablet - Black - Write a Review Close  Close